diff options
author | Stephen Warren | 2016-02-03 11:41:34 -0600 |
---|---|---|
committer | Tom Rini | 2016-02-08 09:10:50 -0600 |
commit | e4c1b4d8c1a8d92454f624ffd509057d9bd6ef36 (patch) | |
tree | 392a9272dce6ac1d0955945cc5eef9bbd41ba586 /.travis.yml | |
parent | 859f1437156b60dc0655917d067fec566885ac96 (diff) | |
download | u-boot-e4c1b4d8c1a8d92454f624ffd509057d9bd6ef36.tar.gz u-boot-e4c1b4d8c1a8d92454f624ffd509057d9bd6ef36.tar.xz u-boot-e4c1b4d8c1a8d92454f624ffd509057d9bd6ef36.zip |
.travis.yml: explicitly request sudo
Without this, builds default to using new Travis CI infra-structure which
does no allow sudo. The builds need sudo in order to install the ELDK
compilers. Consequently, almost all builds fail without this.
I suspect that existing Travis CI users have not noticed this because
their accounts or builds have been grand-fathered into backwards-
compatible default settings, whereas I just set up a new build from
scratch and received new default settings.
Cc: Wolfgang Denk <wd@denx.de>
Cc: Heiko Schocher <hs@denx.de>
Cc: Tom Rini <trini@ti.com>
Cc: Daniel Schwierzeck <daniel.schwierzeck@gmail.com>
Cc: Andreas Färber <afaerber@suse.de>
Signed-off-by: Stephen Warren <swarren@nvidia.com>
Acked-by: Heiko Schocher <hs@denx.de>
Diffstat (limited to '.travis.yml')
-rw-r--r-- | .travis.yml | 2 |
1 files changed, 2 insertions, 0 deletions
diff --git a/.travis.yml b/.travis.yml index 67674e2f58..8caaeb3455 100644 --- a/.travis.yml +++ b/.travis.yml | |||
@@ -3,6 +3,8 @@ | |||
3 | 3 | ||
4 | # build U-Boot on Travis CI - https://travis-ci.org/ | 4 | # build U-Boot on Travis CI - https://travis-ci.org/ |
5 | 5 | ||
6 | sudo: true | ||
7 | |||
6 | language: c | 8 | language: c |
7 | 9 | ||
8 | addons: | 10 | addons: |