diff options
author | Alexander Graf | 2016-11-17 11:31:03 -0600 |
---|---|---|
committer | Tom Rini | 2016-11-26 14:50:52 -0600 |
commit | faec290f7e1fe392cd54e3e5ecc282dfc94349e3 (patch) | |
tree | cfb589d2ef26f3ee10e4d853f21cfb7a14a3ef7d /.travis.yml | |
parent | 1bce3ad5f32532de3b354a5883cffbb2606ce19a (diff) | |
download | u-boot-faec290f7e1fe392cd54e3e5ecc282dfc94349e3.tar.gz u-boot-faec290f7e1fe392cd54e3e5ecc282dfc94349e3.tar.xz u-boot-faec290f7e1fe392cd54e3e5ecc282dfc94349e3.zip |
Travis: Expose build dir as variable
Some travis QEMU tests can transfer files between the build directory
and the guest U-Boot instance. For that to work, both need to have access
to the same directory.
This patch puts the current build path into an environment variable, so
that the environment generating python scripts can extract it from there
and read the respective files.
Signed-off-by: Alexander Graf <agraf@suse.de>
Reviewed-by: Tom Rini <trini@konsulko.com>
Diffstat (limited to '.travis.yml')
-rw-r--r-- | .travis.yml | 5 |
1 files changed, 3 insertions, 2 deletions
diff --git a/.travis.yml b/.travis.yml index 3d7fffe0bd..acb41ea354 100644 --- a/.travis.yml +++ b/.travis.yml | |||
@@ -86,10 +86,11 @@ script: | |||
86 | # never prevent any test from running. That way, we can always pass | 86 | # never prevent any test from running. That way, we can always pass |
87 | # "-k something" even when $TEST_PY_TEST_SPEC doesnt need a custom | 87 | # "-k something" even when $TEST_PY_TEST_SPEC doesnt need a custom |
88 | # value. | 88 | # value. |
89 | - if [[ "${TEST_PY_BD}" != "" ]]; then | 89 | - export UBOOT_TRAVIS_BUILD_DIR=`cd .. && pwd`/.bm-work/${TEST_PY_BD}; |
90 | if [[ "${TEST_PY_BD}" != "" ]]; then | ||
90 | ./test/py/test.py --bd ${TEST_PY_BD} ${TEST_PY_ID} | 91 | ./test/py/test.py --bd ${TEST_PY_BD} ${TEST_PY_ID} |
91 | -k "${TEST_PY_TEST_SPEC:-not a_test_which_does_not_exist}" | 92 | -k "${TEST_PY_TEST_SPEC:-not a_test_which_does_not_exist}" |
92 | --build-dir `cd .. && pwd`/.bm-work/${TEST_PY_BD}; | 93 | --build-dir "$UBOOT_TRAVIS_BUILD_DIR"; |
93 | fi | 94 | fi |
94 | 95 | ||
95 | matrix: | 96 | matrix: |