diff options
author | Praneeth Bajjuri | 2018-08-27 12:30:11 -0500 |
---|---|---|
committer | android-build-merger | 2018-08-27 12:30:11 -0500 |
commit | 71f46fdf29b7ebb87a510a637209a1e0f0cffa6f (patch) | |
tree | 0640d4e16c9dc9fa022e1b2b4e97edaa354ce37b | |
parent | 4b3d24a14532e03938f14526c7ec658a19da2a8b (diff) | |
parent | 2aa90f5d7fdc8df37c59d6376406d27eeec3f650 (diff) | |
download | u-boot-71f46fdf29b7ebb87a510a637209a1e0f0cffa6f.tar.gz u-boot-71f46fdf29b7ebb87a510a637209a1e0f0cffa6f.tar.xz u-boot-71f46fdf29b7ebb87a510a637209a1e0f0cffa6f.zip |
configs: am57xx: change default board name to beagle_x15 am: 491f5b5d3f am: 9290b2c6b3
am: 2aa90f5d7f
Change-Id: Ie7bb3b39cb068891491eeeb9d7222f13206b5e6c
-rw-r--r-- | configs/am57xx_evm_defconfig | 2 | ||||
-rw-r--r-- | configs/am57xx_hs_evm_defconfig | 2 |
2 files changed, 2 insertions, 2 deletions
diff --git a/configs/am57xx_evm_defconfig b/configs/am57xx_evm_defconfig index 52e5d6b286..5934e35bb0 100644 --- a/configs/am57xx_evm_defconfig +++ b/configs/am57xx_evm_defconfig | |||
@@ -13,7 +13,7 @@ CONFIG_DISTRO_DEFAULTS=y | |||
13 | CONFIG_SPL_LOAD_FIT=y | 13 | CONFIG_SPL_LOAD_FIT=y |
14 | CONFIG_OF_BOARD_SETUP=y | 14 | CONFIG_OF_BOARD_SETUP=y |
15 | CONFIG_USE_BOOTARGS=y | 15 | CONFIG_USE_BOOTARGS=y |
16 | CONFIG_BOOTARGS="androidboot.serialno=${serial#} console=ttyS2,115200 androidboot.console=ttyS2 androidboot.hardware=am57xevmboard" | 16 | CONFIG_BOOTARGS="androidboot.serialno=${serial#} console=ttyS2,115200 androidboot.console=ttyS2 androidboot.hardware=beagle_x15board" |
17 | # CONFIG_USE_BOOTCOMMAND is not set | 17 | # CONFIG_USE_BOOTCOMMAND is not set |
18 | CONFIG_SYS_CONSOLE_INFO_QUIET=y | 18 | CONFIG_SYS_CONSOLE_INFO_QUIET=y |
19 | CONFIG_VERSION_VARIABLE=y | 19 | CONFIG_VERSION_VARIABLE=y |
diff --git a/configs/am57xx_hs_evm_defconfig b/configs/am57xx_hs_evm_defconfig index fe3e87f979..0bd84279ab 100644 --- a/configs/am57xx_hs_evm_defconfig +++ b/configs/am57xx_hs_evm_defconfig | |||
@@ -19,7 +19,7 @@ CONFIG_SPL_LOAD_FIT=y | |||
19 | CONFIG_SPL_FIT_IMAGE_POST_PROCESS=y | 19 | CONFIG_SPL_FIT_IMAGE_POST_PROCESS=y |
20 | CONFIG_OF_BOARD_SETUP=y | 20 | CONFIG_OF_BOARD_SETUP=y |
21 | CONFIG_USE_BOOTARGS=y | 21 | CONFIG_USE_BOOTARGS=y |
22 | CONFIG_BOOTARGS="androidboot.serialno=${serial#} console=ttyS2,115200 androidboot.console=ttyS2 androidboot.hardware=am57xevmboard" | 22 | CONFIG_BOOTARGS="androidboot.serialno=${serial#} console=ttyS2,115200 androidboot.console=ttyS2 androidboot.hardware=beagle_x15board" |
23 | # CONFIG_USE_BOOTCOMMAND is not set | 23 | # CONFIG_USE_BOOTCOMMAND is not set |
24 | CONFIG_SYS_CONSOLE_INFO_QUIET=y | 24 | CONFIG_SYS_CONSOLE_INFO_QUIET=y |
25 | CONFIG_VERSION_VARIABLE=y | 25 | CONFIG_VERSION_VARIABLE=y |