diff options
author | Neal Ostrem | 2018-02-07 14:27:12 -0600 |
---|---|---|
committer | Alistair Strachan | 2018-08-12 23:58:14 -0500 |
commit | 1626a022ac9ce8ffd01ec853669521bb47990428 (patch) | |
tree | 610f26b7a32f8753c2f700aca8b9bf8fc79f7f38 | |
parent | cbe474fa41339cc5892f40d5e7e2166a8dccf274 (diff) | |
download | u-boot-1626a022ac9ce8ffd01ec853669521bb47990428.tar.gz u-boot-1626a022ac9ce8ffd01ec853669521bb47990428.tar.xz u-boot-1626a022ac9ce8ffd01ec853669521bb47990428.zip |
Define CONFIG_USB_DWC2_REG_ADDR correctly for rpi.
Change-Id: I8fce25b6956390a0b930fd462c029b459a123e2d
-rw-r--r-- | include/configs/rpi.h | 5 |
1 files changed, 5 insertions, 0 deletions
diff --git a/include/configs/rpi.h b/include/configs/rpi.h index a97550b732..ef37c04ea1 100644 --- a/include/configs/rpi.h +++ b/include/configs/rpi.h | |||
@@ -65,6 +65,11 @@ | |||
65 | #define CONFIG_VIDEO_BCM2835 | 65 | #define CONFIG_VIDEO_BCM2835 |
66 | 66 | ||
67 | #ifdef CONFIG_CMD_USB | 67 | #ifdef CONFIG_CMD_USB |
68 | #ifndef CONFIG_BCM2835 | ||
69 | #define CONFIG_USB_DWC2_REG_ADDR 0x3f980000 | ||
70 | #else | ||
71 | #define CONFIG_USB_DWC2_REG_ADDR 0x20980000 | ||
72 | #endif | ||
68 | #define CONFIG_TFTP_TSIZE | 73 | #define CONFIG_TFTP_TSIZE |
69 | #define CONFIG_MISC_INIT_R | 74 | #define CONFIG_MISC_INIT_R |
70 | #endif | 75 | #endif |