diff options
author | Sam Protsenko | 2018-10-23 14:43:55 -0500 |
---|---|---|
committer | Lokesh Vutla | 2018-10-24 01:16:09 -0500 |
commit | a6654354fc8a21b5775c14b73d61734fd9501ff2 (patch) | |
tree | 1ca88a1557435c2aa9352e7675b8e54d0c73f5e9 | |
parent | 601bd1622993ab127f2f02a803d2a223ebc8df99 (diff) | |
download | u-boot-a6654354fc8a21b5775c14b73d61734fd9501ff2.tar.gz u-boot-a6654354fc8a21b5775c14b73d61734fd9501ff2.tar.xz u-boot-a6654354fc8a21b5775c14b73d61734fd9501ff2.zip |
configs: am65x_evm: Fix FASTBOOT_USB_DEV
OTG USB controller number is actually 0, not 1. Fix it so that we can
use it in fastboot related commands.
Acked-by: Praneeth Bajjuri <praneeth@ti.com>
Signed-off-by: Sam Protsenko <semen.protsenko@linaro.org>
-rw-r--r-- | configs/am65x_evm_a53_defconfig | 2 |
1 files changed, 1 insertions, 1 deletions
diff --git a/configs/am65x_evm_a53_defconfig b/configs/am65x_evm_a53_defconfig index 8693491fc1..0b3844314f 100644 --- a/configs/am65x_evm_a53_defconfig +++ b/configs/am65x_evm_a53_defconfig | |||
@@ -33,7 +33,7 @@ CONFIG_SPL_YMODEM_SUPPORT=y | |||
33 | CONFIG_FASTBOOT=y | 33 | CONFIG_FASTBOOT=y |
34 | CONFIG_FASTBOOT_BUF_ADDR=0x82000000 | 34 | CONFIG_FASTBOOT_BUF_ADDR=0x82000000 |
35 | CONFIG_FASTBOOT_BUF_SIZE=0x2F000000 | 35 | CONFIG_FASTBOOT_BUF_SIZE=0x2F000000 |
36 | CONFIG_FASTBOOT_USB_DEV=1 | 36 | CONFIG_FASTBOOT_USB_DEV=0 |
37 | CONFIG_FASTBOOT_FLASH=y | 37 | CONFIG_FASTBOOT_FLASH=y |
38 | CONFIG_FASTBOOT_FLASH_MMC_DEV=0 | 38 | CONFIG_FASTBOOT_FLASH_MMC_DEV=0 |
39 | CONFIG_CMD_ASKENV=y | 39 | CONFIG_CMD_ASKENV=y |