diff options
author | Bin Meng | 2018-10-24 08:36:30 -0500 |
---|---|---|
committer | Simon Glass | 2018-11-14 11:16:28 -0600 |
commit | 695c4994ac1d997b34e278e4e04ffd63b2aa6aed (patch) | |
tree | b554cb3b8f3fcaf85e833c1bc5a900c884c86b66 | |
parent | e25080664adaecbd2bf0001ca3e66978fd6766b4 (diff) | |
download | u-boot-695c4994ac1d997b34e278e4e04ffd63b2aa6aed.tar.gz u-boot-695c4994ac1d997b34e278e4e04ffd63b2aa6aed.tar.xz u-boot-695c4994ac1d997b34e278e4e04ffd63b2aa6aed.zip |
gpio: Remove DM_FLAG_PRE_RELOC flag in various drivers
When a driver declares DM_FLAG_PRE_RELOC flag, it wishes to be
bound before relocation. However due to a bug in the DM core,
the flag only takes effect when devices are statically declared
via U_BOOT_DEVICE(). This bug has been fixed recently by commit
"dm: core: Respect drivers with the DM_FLAG_PRE_RELOC flag in
lists_bind_fdt()", but with the fix, it has a side effect that
all existing drivers that declared DM_FLAG_PRE_RELOC flag will
be bound before relocation now. This may expose potential boot
failure on some boards due to insufficient memory during the
pre-relocation stage.
To mitigate this potential impact, the following changes are
implemented:
- Remove DM_FLAG_PRE_RELOC flag in the driver, if the driver
only supports configuration from device tree (OF_CONTROL)
- Keep DM_FLAG_PRE_RELOC flag in the driver only if the device
is statically declared via U_BOOT_DEVICE()
- Surround DM_FLAG_PRE_RELOC flag with OF_CONTROL check, for
drivers that support both statically declared devices and
configuration from device tree
Signed-off-by: Bin Meng <bmeng.cn@gmail.com>
Reviewed-by: Simon Glass <sjg@chromium.org>
Reviewed-by: Patrick Delaunay <patrick.delaunay@st.com>
-rw-r--r-- | drivers/gpio/omap_gpio.c | 2 | ||||
-rw-r--r-- | drivers/gpio/stm32f7_gpio.c | 2 | ||||
-rw-r--r-- | drivers/gpio/tegra186_gpio.c | 1 | ||||
-rw-r--r-- | drivers/gpio/tegra_gpio.c | 1 |
4 files changed, 3 insertions, 3 deletions
diff --git a/drivers/gpio/omap_gpio.c b/drivers/gpio/omap_gpio.c index 555eba2662..0031415d03 100644 --- a/drivers/gpio/omap_gpio.c +++ b/drivers/gpio/omap_gpio.c | |||
@@ -372,7 +372,9 @@ U_BOOT_DRIVER(gpio_omap) = { | |||
372 | .ops = &gpio_omap_ops, | 372 | .ops = &gpio_omap_ops, |
373 | .probe = omap_gpio_probe, | 373 | .probe = omap_gpio_probe, |
374 | .priv_auto_alloc_size = sizeof(struct gpio_bank), | 374 | .priv_auto_alloc_size = sizeof(struct gpio_bank), |
375 | #if !CONFIG_IS_ENABLED(OF_CONTROL) | ||
375 | .flags = DM_FLAG_PRE_RELOC, | 376 | .flags = DM_FLAG_PRE_RELOC, |
377 | #endif | ||
376 | }; | 378 | }; |
377 | 379 | ||
378 | #endif /* CONFIG_DM_GPIO */ | 380 | #endif /* CONFIG_DM_GPIO */ |
diff --git a/drivers/gpio/stm32f7_gpio.c b/drivers/gpio/stm32f7_gpio.c index 4c0786fff8..b903dc46b3 100644 --- a/drivers/gpio/stm32f7_gpio.c +++ b/drivers/gpio/stm32f7_gpio.c | |||
@@ -123,6 +123,6 @@ U_BOOT_DRIVER(gpio_stm32) = { | |||
123 | .of_match = stm32_gpio_ids, | 123 | .of_match = stm32_gpio_ids, |
124 | .probe = gpio_stm32_probe, | 124 | .probe = gpio_stm32_probe, |
125 | .ops = &gpio_stm32_ops, | 125 | .ops = &gpio_stm32_ops, |
126 | .flags = DM_FLAG_PRE_RELOC | DM_UC_FLAG_SEQ_ALIAS, | 126 | .flags = DM_UC_FLAG_SEQ_ALIAS, |
127 | .priv_auto_alloc_size = sizeof(struct stm32_gpio_priv), | 127 | .priv_auto_alloc_size = sizeof(struct stm32_gpio_priv), |
128 | }; | 128 | }; |
diff --git a/drivers/gpio/tegra186_gpio.c b/drivers/gpio/tegra186_gpio.c index 1f0e8d51da..6626b5415a 100644 --- a/drivers/gpio/tegra186_gpio.c +++ b/drivers/gpio/tegra186_gpio.c | |||
@@ -281,5 +281,4 @@ U_BOOT_DRIVER(tegra186_gpio) = { | |||
281 | .bind = tegra186_gpio_bind, | 281 | .bind = tegra186_gpio_bind, |
282 | .probe = tegra186_gpio_probe, | 282 | .probe = tegra186_gpio_probe, |
283 | .ops = &tegra186_gpio_ops, | 283 | .ops = &tegra186_gpio_ops, |
284 | .flags = DM_FLAG_PRE_RELOC, | ||
285 | }; | 284 | }; |
diff --git a/drivers/gpio/tegra_gpio.c b/drivers/gpio/tegra_gpio.c index 302efddc27..a730f5c4fe 100644 --- a/drivers/gpio/tegra_gpio.c +++ b/drivers/gpio/tegra_gpio.c | |||
@@ -378,5 +378,4 @@ U_BOOT_DRIVER(gpio_tegra) = { | |||
378 | .probe = gpio_tegra_probe, | 378 | .probe = gpio_tegra_probe, |
379 | .priv_auto_alloc_size = sizeof(struct tegra_port_info), | 379 | .priv_auto_alloc_size = sizeof(struct tegra_port_info), |
380 | .ops = &gpio_tegra_ops, | 380 | .ops = &gpio_tegra_ops, |
381 | .flags = DM_FLAG_PRE_RELOC, | ||
382 | }; | 381 | }; |