diff options
author | Bin Meng | 2018-10-24 08:36:33 -0500 |
---|---|---|
committer | Simon Glass | 2018-11-14 11:16:28 -0600 |
commit | ad0e8048437e776e687a977a84494852a64f4693 (patch) | |
tree | 011adec868e9135576025dbef3f6471f26ab3afa | |
parent | 223b10ca7a6b1d35db9c775033895969b132ad56 (diff) | |
download | u-boot-ad0e8048437e776e687a977a84494852a64f4693.tar.gz u-boot-ad0e8048437e776e687a977a84494852a64f4693.tar.xz u-boot-ad0e8048437e776e687a977a84494852a64f4693.zip |
pinctrl: Remove DM_FLAG_PRE_RELOC flag in various drivers
When a driver declares DM_FLAG_PRE_RELOC flag, it wishes to be
bound before relocation. However due to a bug in the DM core,
the flag only takes effect when devices are statically declared
via U_BOOT_DEVICE(). This bug has been fixed recently by commit
"dm: core: Respect drivers with the DM_FLAG_PRE_RELOC flag in
lists_bind_fdt()", but with the fix, it has a side effect that
all existing drivers that declared DM_FLAG_PRE_RELOC flag will
be bound before relocation now. This may expose potential boot
failure on some boards due to insufficient memory during the
pre-relocation stage.
To mitigate this potential impact, the following changes are
implemented:
- Remove DM_FLAG_PRE_RELOC flag in the driver, if the driver
only supports configuration from device tree (OF_CONTROL)
- Keep DM_FLAG_PRE_RELOC flag in the driver only if the device
is statically declared via U_BOOT_DEVICE()
- Surround DM_FLAG_PRE_RELOC flag with OF_CONTROL check, for
drivers that support both statically declared devices and
configuration from device tree
Signed-off-by: Bin Meng <bmeng.cn@gmail.com>
Reviewed-by: Simon Glass <sjg@chromium.org>
-rw-r--r-- | drivers/pinctrl/broadcom/pinctrl-bcm283x.c | 2 | ||||
-rw-r--r-- | drivers/pinctrl/exynos/pinctrl-exynos7420.c | 1 | ||||
-rw-r--r-- | drivers/pinctrl/nxp/pinctrl-imx5.c | 2 | ||||
-rw-r--r-- | drivers/pinctrl/nxp/pinctrl-imx6.c | 2 | ||||
-rw-r--r-- | drivers/pinctrl/nxp/pinctrl-imx7.c | 2 | ||||
-rw-r--r-- | drivers/pinctrl/nxp/pinctrl-imx7ulp.c | 2 | ||||
-rw-r--r-- | drivers/pinctrl/pinctrl-single.c | 1 | ||||
-rw-r--r-- | drivers/pinctrl/uniphier/pinctrl-uniphier-pro4.c | 2 | ||||
-rw-r--r-- | drivers/pinctrl/uniphier/pinctrl-uniphier-pro5.c | 2 |
9 files changed, 14 insertions, 2 deletions
diff --git a/drivers/pinctrl/broadcom/pinctrl-bcm283x.c b/drivers/pinctrl/broadcom/pinctrl-bcm283x.c index 891b4c25fd..3be080d29e 100644 --- a/drivers/pinctrl/broadcom/pinctrl-bcm283x.c +++ b/drivers/pinctrl/broadcom/pinctrl-bcm283x.c | |||
@@ -148,5 +148,7 @@ U_BOOT_DRIVER(pinctrl_bcm283x) = { | |||
148 | .priv_auto_alloc_size = sizeof(struct bcm283x_pinctrl_priv), | 148 | .priv_auto_alloc_size = sizeof(struct bcm283x_pinctrl_priv), |
149 | .ops = &bcm283x_pinctrl_ops, | 149 | .ops = &bcm283x_pinctrl_ops, |
150 | .probe = bcm283x_pinctl_probe, | 150 | .probe = bcm283x_pinctl_probe, |
151 | #if !CONFIG_IS_ENABLED(OF_CONTROL) | ||
151 | .flags = DM_FLAG_PRE_RELOC, | 152 | .flags = DM_FLAG_PRE_RELOC, |
153 | #endif | ||
152 | }; | 154 | }; |
diff --git a/drivers/pinctrl/exynos/pinctrl-exynos7420.c b/drivers/pinctrl/exynos/pinctrl-exynos7420.c index cb5975b252..ff6d6c4143 100644 --- a/drivers/pinctrl/exynos/pinctrl-exynos7420.c +++ b/drivers/pinctrl/exynos/pinctrl-exynos7420.c | |||
@@ -113,5 +113,4 @@ U_BOOT_DRIVER(pinctrl_exynos7420) = { | |||
113 | .priv_auto_alloc_size = sizeof(struct exynos_pinctrl_priv), | 113 | .priv_auto_alloc_size = sizeof(struct exynos_pinctrl_priv), |
114 | .ops = &exynos7420_pinctrl_ops, | 114 | .ops = &exynos7420_pinctrl_ops, |
115 | .probe = exynos_pinctrl_probe, | 115 | .probe = exynos_pinctrl_probe, |
116 | .flags = DM_FLAG_PRE_RELOC | ||
117 | }; | 116 | }; |
diff --git a/drivers/pinctrl/nxp/pinctrl-imx5.c b/drivers/pinctrl/nxp/pinctrl-imx5.c index 5d17380919..4e831b6f39 100644 --- a/drivers/pinctrl/nxp/pinctrl-imx5.c +++ b/drivers/pinctrl/nxp/pinctrl-imx5.c | |||
@@ -40,5 +40,7 @@ U_BOOT_DRIVER(imx5_pinctrl) = { | |||
40 | .remove = imx_pinctrl_remove, | 40 | .remove = imx_pinctrl_remove, |
41 | .priv_auto_alloc_size = sizeof(struct imx_pinctrl_priv), | 41 | .priv_auto_alloc_size = sizeof(struct imx_pinctrl_priv), |
42 | .ops = &imx_pinctrl_ops, | 42 | .ops = &imx_pinctrl_ops, |
43 | #if !CONFIG_IS_ENABLED(OF_CONTROL) | ||
43 | .flags = DM_FLAG_PRE_RELOC, | 44 | .flags = DM_FLAG_PRE_RELOC, |
45 | #endif | ||
44 | }; | 46 | }; |
diff --git a/drivers/pinctrl/nxp/pinctrl-imx6.c b/drivers/pinctrl/nxp/pinctrl-imx6.c index e63ecbdee6..d7c95bb738 100644 --- a/drivers/pinctrl/nxp/pinctrl-imx6.c +++ b/drivers/pinctrl/nxp/pinctrl-imx6.c | |||
@@ -49,5 +49,7 @@ U_BOOT_DRIVER(imx6_pinctrl) = { | |||
49 | .remove = imx_pinctrl_remove, | 49 | .remove = imx_pinctrl_remove, |
50 | .priv_auto_alloc_size = sizeof(struct imx_pinctrl_priv), | 50 | .priv_auto_alloc_size = sizeof(struct imx_pinctrl_priv), |
51 | .ops = &imx_pinctrl_ops, | 51 | .ops = &imx_pinctrl_ops, |
52 | #if !CONFIG_IS_ENABLED(OF_CONTROL) | ||
52 | .flags = DM_FLAG_PRE_RELOC, | 53 | .flags = DM_FLAG_PRE_RELOC, |
54 | #endif | ||
53 | }; | 55 | }; |
diff --git a/drivers/pinctrl/nxp/pinctrl-imx7.c b/drivers/pinctrl/nxp/pinctrl-imx7.c index 769d428dda..8776fd9650 100644 --- a/drivers/pinctrl/nxp/pinctrl-imx7.c +++ b/drivers/pinctrl/nxp/pinctrl-imx7.c | |||
@@ -37,5 +37,7 @@ U_BOOT_DRIVER(imx7_pinctrl) = { | |||
37 | .remove = imx_pinctrl_remove, | 37 | .remove = imx_pinctrl_remove, |
38 | .priv_auto_alloc_size = sizeof(struct imx_pinctrl_priv), | 38 | .priv_auto_alloc_size = sizeof(struct imx_pinctrl_priv), |
39 | .ops = &imx_pinctrl_ops, | 39 | .ops = &imx_pinctrl_ops, |
40 | #if !CONFIG_IS_ENABLED(OF_CONTROL) | ||
40 | .flags = DM_FLAG_PRE_RELOC, | 41 | .flags = DM_FLAG_PRE_RELOC, |
42 | #endif | ||
41 | }; | 43 | }; |
diff --git a/drivers/pinctrl/nxp/pinctrl-imx7ulp.c b/drivers/pinctrl/nxp/pinctrl-imx7ulp.c index 598bbfaf35..d778f82aac 100644 --- a/drivers/pinctrl/nxp/pinctrl-imx7ulp.c +++ b/drivers/pinctrl/nxp/pinctrl-imx7ulp.c | |||
@@ -41,5 +41,7 @@ U_BOOT_DRIVER(imx7ulp_pinctrl) = { | |||
41 | .remove = imx_pinctrl_remove, | 41 | .remove = imx_pinctrl_remove, |
42 | .priv_auto_alloc_size = sizeof(struct imx_pinctrl_priv), | 42 | .priv_auto_alloc_size = sizeof(struct imx_pinctrl_priv), |
43 | .ops = &imx_pinctrl_ops, | 43 | .ops = &imx_pinctrl_ops, |
44 | #if !CONFIG_IS_ENABLED(OF_CONTROL) | ||
44 | .flags = DM_FLAG_PRE_RELOC, | 45 | .flags = DM_FLAG_PRE_RELOC, |
46 | #endif | ||
45 | }; | 47 | }; |
diff --git a/drivers/pinctrl/pinctrl-single.c b/drivers/pinctrl/pinctrl-single.c index d80c6eda70..9dec88c1aa 100644 --- a/drivers/pinctrl/pinctrl-single.c +++ b/drivers/pinctrl/pinctrl-single.c | |||
@@ -136,7 +136,6 @@ U_BOOT_DRIVER(single_pinctrl) = { | |||
136 | .id = UCLASS_PINCTRL, | 136 | .id = UCLASS_PINCTRL, |
137 | .of_match = single_pinctrl_match, | 137 | .of_match = single_pinctrl_match, |
138 | .ops = &single_pinctrl_ops, | 138 | .ops = &single_pinctrl_ops, |
139 | .flags = DM_FLAG_PRE_RELOC, | ||
140 | .platdata_auto_alloc_size = sizeof(struct single_pdata), | 139 | .platdata_auto_alloc_size = sizeof(struct single_pdata), |
141 | .ofdata_to_platdata = single_ofdata_to_platdata, | 140 | .ofdata_to_platdata = single_ofdata_to_platdata, |
142 | }; | 141 | }; |
diff --git a/drivers/pinctrl/uniphier/pinctrl-uniphier-pro4.c b/drivers/pinctrl/uniphier/pinctrl-uniphier-pro4.c index a1da90baa4..eb5978a166 100644 --- a/drivers/pinctrl/uniphier/pinctrl-uniphier-pro4.c +++ b/drivers/pinctrl/uniphier/pinctrl-uniphier-pro4.c | |||
@@ -171,5 +171,7 @@ U_BOOT_DRIVER(uniphier_pro4_pinctrl) = { | |||
171 | .probe = uniphier_pro4_pinctrl_probe, | 171 | .probe = uniphier_pro4_pinctrl_probe, |
172 | .priv_auto_alloc_size = sizeof(struct uniphier_pinctrl_priv), | 172 | .priv_auto_alloc_size = sizeof(struct uniphier_pinctrl_priv), |
173 | .ops = &uniphier_pinctrl_ops, | 173 | .ops = &uniphier_pinctrl_ops, |
174 | #if !CONFIG_IS_ENABLED(OF_CONTROL) | ||
174 | .flags = DM_FLAG_PRE_RELOC, | 175 | .flags = DM_FLAG_PRE_RELOC, |
176 | #endif | ||
175 | }; | 177 | }; |
diff --git a/drivers/pinctrl/uniphier/pinctrl-uniphier-pro5.c b/drivers/pinctrl/uniphier/pinctrl-uniphier-pro5.c index 0ba2052b29..685d8be80c 100644 --- a/drivers/pinctrl/uniphier/pinctrl-uniphier-pro5.c +++ b/drivers/pinctrl/uniphier/pinctrl-uniphier-pro5.c | |||
@@ -153,5 +153,7 @@ U_BOOT_DRIVER(uniphier_pro5_pinctrl) = { | |||
153 | .probe = uniphier_pro5_pinctrl_probe, | 153 | .probe = uniphier_pro5_pinctrl_probe, |
154 | .priv_auto_alloc_size = sizeof(struct uniphier_pinctrl_priv), | 154 | .priv_auto_alloc_size = sizeof(struct uniphier_pinctrl_priv), |
155 | .ops = &uniphier_pinctrl_ops, | 155 | .ops = &uniphier_pinctrl_ops, |
156 | #if !CONFIG_IS_ENABLED(OF_CONTROL) | ||
156 | .flags = DM_FLAG_PRE_RELOC, | 157 | .flags = DM_FLAG_PRE_RELOC, |
158 | #endif | ||
157 | }; | 159 | }; |