diff options
author | Bin Meng | 2018-10-24 08:36:31 -0500 |
---|---|---|
committer | Simon Glass | 2018-11-14 11:16:28 -0600 |
commit | e0cfc20984a7ffbe5cb86a0c95ab5bf6287602b4 (patch) | |
tree | c2d35484447f7bdd21d2206a12f53e51b11abee1 | |
parent | 695c4994ac1d997b34e278e4e04ffd63b2aa6aed (diff) | |
download | u-boot-e0cfc20984a7ffbe5cb86a0c95ab5bf6287602b4.tar.gz u-boot-e0cfc20984a7ffbe5cb86a0c95ab5bf6287602b4.tar.xz u-boot-e0cfc20984a7ffbe5cb86a0c95ab5bf6287602b4.zip |
i2c: omap24xx: Surround DM_FLAG_PRE_RELOC flag with OF_CONTROL check
When a driver declares DM_FLAG_PRE_RELOC flag, it wishes to be
bound before relocation. However due to a bug in the DM core,
the flag only takes effect when devices are statically declared
via U_BOOT_DEVICE(). This bug has been fixed recently by commit
"dm: core: Respect drivers with the DM_FLAG_PRE_RELOC flag in
lists_bind_fdt()", but with the fix, it has a side effect that
all existing drivers that declared DM_FLAG_PRE_RELOC flag will
be bound before relocation now. This may expose potential boot
failure on some boards due to insufficient memory during the
pre-relocation stage.
To mitigate this potential impact, the following changes are
implemented:
- Remove DM_FLAG_PRE_RELOC flag in the driver, if the driver
only supports configuration from device tree (OF_CONTROL)
- Keep DM_FLAG_PRE_RELOC flag in the driver only if the device
is statically declared via U_BOOT_DEVICE()
- Surround DM_FLAG_PRE_RELOC flag with OF_CONTROL check, for
drivers that support both statically declared devices and
configuration from device tree
Signed-off-by: Bin Meng <bmeng.cn@gmail.com>
Reviewed-by: Simon Glass <sjg@chromium.org>
-rw-r--r-- | drivers/i2c/omap24xx_i2c.c | 2 |
1 files changed, 2 insertions, 0 deletions
diff --git a/drivers/i2c/omap24xx_i2c.c b/drivers/i2c/omap24xx_i2c.c index 54bf35e552..51f923752c 100644 --- a/drivers/i2c/omap24xx_i2c.c +++ b/drivers/i2c/omap24xx_i2c.c | |||
@@ -925,7 +925,9 @@ U_BOOT_DRIVER(i2c_omap) = { | |||
925 | .probe = omap_i2c_probe, | 925 | .probe = omap_i2c_probe, |
926 | .priv_auto_alloc_size = sizeof(struct omap_i2c), | 926 | .priv_auto_alloc_size = sizeof(struct omap_i2c), |
927 | .ops = &omap_i2c_ops, | 927 | .ops = &omap_i2c_ops, |
928 | #if !CONFIG_IS_ENABLED(OF_CONTROL) | ||
928 | .flags = DM_FLAG_PRE_RELOC, | 929 | .flags = DM_FLAG_PRE_RELOC, |
930 | #endif | ||
929 | }; | 931 | }; |
930 | 932 | ||
931 | #endif /* CONFIG_DM_I2C */ | 933 | #endif /* CONFIG_DM_I2C */ |