diff options
author | Vikas Manocha | 2014-11-18 12:42:22 -0600 |
---|---|---|
committer | Tom Rini | 2014-12-09 14:16:01 -0600 |
commit | 9fa32b12370236a39090d4e42b013910d123db61 (patch) | |
tree | 4f160f2e5df2ec420f44bd05a1ad7a1931c4aef0 /MAINTAINERS | |
parent | 32fdf0e4d82bdca5d64d86330e461e59685f9959 (diff) | |
download | u-boot-9fa32b12370236a39090d4e42b013910d123db61.tar.gz u-boot-9fa32b12370236a39090d4e42b013910d123db61.tar.xz u-boot-9fa32b12370236a39090d4e42b013910d123db61.zip |
stv0991: Add basic stv0991 architecture support
stv0991 architecture support added. It contains the support for
following blocks
- Timer
- uart
Signed-off-by: Vikas Manocha <vikas.manocha@st.com>
[trini: Add arch/arm/cpu/armv7/Makefile hunk]
Signed-off-by: Tom Rini <trini@ti.com>
Diffstat (limited to 'MAINTAINERS')
-rw-r--r-- | MAINTAINERS | 6 |
1 files changed, 6 insertions, 0 deletions
diff --git a/MAINTAINERS b/MAINTAINERS index 0cf2602535..60419367a3 100644 --- a/MAINTAINERS +++ b/MAINTAINERS | |||
@@ -128,6 +128,12 @@ T: git git://git.denx.de/u-boot-stm.git | |||
128 | F: arch/arm/cpu/arm926ejs/spear/ | 128 | F: arch/arm/cpu/arm926ejs/spear/ |
129 | F: arch/arm/include/asm/arch-spear/ | 129 | F: arch/arm/include/asm/arch-spear/ |
130 | 130 | ||
131 | ARM STM STV0991 | ||
132 | M: Vikas Manocha <vikas.manocha@st.com> | ||
133 | S: Maintained | ||
134 | F: arch/arm/cpu/armv7/stv0991/ | ||
135 | F: arch/arm/include/asm/arch-stv0991/ | ||
136 | |||
131 | ARM SUNXI | 137 | ARM SUNXI |
132 | M: Ian Campbell <ijc@hellion.org.uk> | 138 | M: Ian Campbell <ijc@hellion.org.uk> |
133 | M: Hans De Goede <hdegoede@redhat.com> | 139 | M: Hans De Goede <hdegoede@redhat.com> |