diff options
author | Masahiro Yamada | 2014-06-16 04:56:38 -0500 |
---|---|---|
committer | Tom Rini | 2014-06-20 10:56:26 -0500 |
commit | 45f0ad9545578b4436fdf04ba25a10173bcb75ef (patch) | |
tree | d94bf0cb3b4559fa97d5993d861b3bbfdbe2890f /Makefile | |
parent | 9e546ee9c90fc0a888423fa3269020fe736df7a3 (diff) | |
download | u-boot-45f0ad9545578b4436fdf04ba25a10173bcb75ef.tar.gz u-boot-45f0ad9545578b4436fdf04ba25a10173bcb75ef.tar.xz u-boot-45f0ad9545578b4436fdf04ba25a10173bcb75ef.zip |
cosmetic: kbuild: clean-up coding style (sync with Linux 3.16-rc1)
Import the following trivial commits from Linux v3.16-rc1:
bb66fc6 kbuild: trivial - use tabs for code indent where possible
7eb6e34 kbuild: trivial - remove trailing empty lines
3fbb43d kbuild: trivial - fix comment block indent
38385f8 kbuild: trivial - remove trailing spaces
Signed-off-by: Masahiro Yamada <yamada.m@jp.panasonic.com>
Diffstat (limited to 'Makefile')
-rw-r--r-- | Makefile | 16 |
1 files changed, 8 insertions, 8 deletions
@@ -244,18 +244,18 @@ endif | |||
244 | KBUILD_MODULES := | 244 | KBUILD_MODULES := |
245 | KBUILD_BUILTIN := 1 | 245 | KBUILD_BUILTIN := 1 |
246 | 246 | ||
247 | # If we have only "make modules", don't compile built-in objects. | 247 | # If we have only "make modules", don't compile built-in objects. |
248 | # When we're building modules with modversions, we need to consider | 248 | # When we're building modules with modversions, we need to consider |
249 | # the built-in objects during the descend as well, in order to | 249 | # the built-in objects during the descend as well, in order to |
250 | # make sure the checksums are up to date before we record them. | 250 | # make sure the checksums are up to date before we record them. |
251 | 251 | ||
252 | ifeq ($(MAKECMDGOALS),modules) | 252 | ifeq ($(MAKECMDGOALS),modules) |
253 | KBUILD_BUILTIN := $(if $(CONFIG_MODVERSIONS),1) | 253 | KBUILD_BUILTIN := $(if $(CONFIG_MODVERSIONS),1) |
254 | endif | 254 | endif |
255 | 255 | ||
256 | # If we have "make <whatever> modules", compile modules | 256 | # If we have "make <whatever> modules", compile modules |
257 | # in addition to whatever we do anyway. | 257 | # in addition to whatever we do anyway. |
258 | # Just "make" or "make all" shall build modules as well | 258 | # Just "make" or "make all" shall build modules as well |
259 | 259 | ||
260 | # U-Boot does not need modules | 260 | # U-Boot does not need modules |
261 | #ifneq ($(filter all _all modules,$(MAKECMDGOALS)),) | 261 | #ifneq ($(filter all _all modules,$(MAKECMDGOALS)),) |
@@ -1219,7 +1219,7 @@ CLOBBER_FILES += u-boot* MLO* SPL System.map | |||
1219 | 1219 | ||
1220 | # Directories & files removed with 'make mrproper' | 1220 | # Directories & files removed with 'make mrproper' |
1221 | MRPROPER_DIRS += include/config include/generated \ | 1221 | MRPROPER_DIRS += include/config include/generated \ |
1222 | .tmp_objdiff | 1222 | .tmp_objdiff |
1223 | MRPROPER_FILES += .config .config.old \ | 1223 | MRPROPER_FILES += .config .config.old \ |
1224 | tags TAGS cscope* GPATH GTAGS GRTAGS GSYMS \ | 1224 | tags TAGS cscope* GPATH GTAGS GRTAGS GSYMS \ |
1225 | include/config.h include/config.mk | 1225 | include/config.h include/config.mk |