diff options
author | Heinrich Schuchardt | 2018-07-29 04:08:14 -0500 |
---|---|---|
committer | Tom Rini | 2018-08-10 12:45:32 -0500 |
commit | 1b04047a875e8f3da78417c1a7f232e12490436d (patch) | |
tree | 7744e13175078a08ea4daa9202636a84f5a421db /README | |
parent | 938b05a5d796045a93a98ec17606c434c1339881 (diff) | |
download | u-boot-1b04047a875e8f3da78417c1a7f232e12490436d.tar.gz u-boot-1b04047a875e8f3da78417c1a7f232e12490436d.tar.xz u-boot-1b04047a875e8f3da78417c1a7f232e12490436d.zip |
README: U_BOOT_ENV_CALLBACK functions
Describe the interface of environment variable callback functions.
Signed-off-by: Heinrich Schuchardt <xypron.glpk@gmx.de>
Diffstat (limited to 'README')
-rw-r--r-- | README | 11 |
1 files changed, 11 insertions, 0 deletions
@@ -3943,6 +3943,17 @@ If CONFIG_REGEX is defined, the variable_name above is evaluated as a | |||
3943 | regular expression. This allows multiple variables to be connected to | 3943 | regular expression. This allows multiple variables to be connected to |
3944 | the same callback without explicitly listing them all out. | 3944 | the same callback without explicitly listing them all out. |
3945 | 3945 | ||
3946 | The signature of the callback functions is: | ||
3947 | |||
3948 | int callback(const char *name, const char *value, enum env_op op, int flags) | ||
3949 | |||
3950 | * name - changed environment variable | ||
3951 | * value - new value of the environment variable | ||
3952 | * op - operation (create, overwrite, or delete) | ||
3953 | * flags - attributes of the environment variable change, see flags H_* in | ||
3954 | include/search.h | ||
3955 | |||
3956 | The return value is 0 if the variable change is accepted and 1 otherwise. | ||
3946 | 3957 | ||
3947 | Command Line Parsing: | 3958 | Command Line Parsing: |
3948 | ===================== | 3959 | ===================== |