diff options
author | Simon Glass | 2014-06-12 00:29:46 -0500 |
---|---|---|
committer | Simon Glass | 2014-06-20 12:55:25 -0500 |
commit | 2eb31b13d95e4cca8f21fe54e7b064b771a0383b (patch) | |
tree | d54c9b6ddd3303dd422f595aeeba4d9c8e99d5d0 /README | |
parent | ae7f4513087e7f7996cebc9db642917dde9ea561 (diff) | |
download | u-boot-2eb31b13d95e4cca8f21fe54e7b064b771a0383b.tar.gz u-boot-2eb31b13d95e4cca8f21fe54e7b064b771a0383b.tar.xz u-boot-2eb31b13d95e4cca8f21fe54e7b064b771a0383b.zip |
dm: Update README to encourage conversion to driver model
Add a note to encourage people to convert drivers to use driver model.
Signed-off-by: Simon Glass <sjg@chromium.org>
Diffstat (limited to 'README')
-rw-r--r-- | README | 5 |
1 files changed, 5 insertions, 0 deletions
@@ -5331,6 +5331,11 @@ Information structure as we define in include/asm-<arch>/u-boot.h, | |||
5331 | and make sure that your definition of IMAP_ADDR uses the same value | 5331 | and make sure that your definition of IMAP_ADDR uses the same value |
5332 | as your U-Boot configuration in CONFIG_SYS_IMMR. | 5332 | as your U-Boot configuration in CONFIG_SYS_IMMR. |
5333 | 5333 | ||
5334 | Note that U-Boot now has a driver model, a unified model for drivers. | ||
5335 | If you are adding a new driver, plumb it into driver model. If there | ||
5336 | is no uclass available, you are encouraged to create one. See | ||
5337 | doc/driver-model. | ||
5338 | |||
5334 | 5339 | ||
5335 | Configuring the Linux kernel: | 5340 | Configuring the Linux kernel: |
5336 | ----------------------------- | 5341 | ----------------------------- |