aboutsummaryrefslogtreecommitdiffstats
path: root/README
diff options
context:
space:
mode:
authorPrabhakar Kushwaha2013-04-16 02:57:44 -0500
committerAndy Fleming2013-06-20 13:51:24 -0500
commit74fa22ed731036f0bc3424c720632c1ee2752896 (patch)
tree394a46e8c7aabfd747fc01cb1dd60f1867126bf0 /README
parent76d354f411696d6e19fd3156d18cb0359887ce8a (diff)
downloadu-boot-74fa22ed731036f0bc3424c720632c1ee2752896.tar.gz
u-boot-74fa22ed731036f0bc3424c720632c1ee2752896.tar.xz
u-boot-74fa22ed731036f0bc3424c720632c1ee2752896.zip
powerpc/mpc85xx:No NOR boot, do not compile IFC errata A003399
IFC errata A003399 is valid for IFC NOR boot i.e.if no on-board NOR flash or no NOR boot, do not compile its workaround. Signed-off-by: Prabhakar Kushwaha <prabhakar@freescale.com> Signed-off-by: Andy Fleming <afleming@freescale.com>
Diffstat (limited to 'README')
-rw-r--r--README4
1 files changed, 4 insertions, 0 deletions
diff --git a/README b/README
index cd0336c3c8..c3d6ca5d2d 100644
--- a/README
+++ b/README
@@ -413,6 +413,10 @@ The following options need to be configured:
413 See Freescale App Note 4493 for more information about 413 See Freescale App Note 4493 for more information about
414 this erratum. 414 this erratum.
415 415
416 CONFIG_A003399_NOR_WORKAROUND
417 Enables a workaround for IFC erratum A003399. It is only
418 requred during NOR boot.
419
416 CONFIG_SYS_FSL_CORENET_SNOOPVEC_COREONLY 420 CONFIG_SYS_FSL_CORENET_SNOOPVEC_COREONLY
417 421
418 This is the value to write into CCSR offset 0x18600 422 This is the value to write into CCSR offset 0x18600