diff options
author | wdenk | 2005-04-04 07:44:11 -0500 |
---|---|---|
committer | wdenk | 2005-04-04 07:44:11 -0500 |
commit | 8aa1a2d115420b1eb126f69f3547b54d275c3228 (patch) | |
tree | 9167bf91193bcd6b15696a97180df29bc1524c83 /README | |
parent | 986ef4340e73c6912a26e0c165c9966ab98618d4 (diff) | |
download | u-boot-8aa1a2d115420b1eb126f69f3547b54d275c3228.tar.gz u-boot-8aa1a2d115420b1eb126f69f3547b54d275c3228.tar.xz u-boot-8aa1a2d115420b1eb126f69f3547b54d275c3228.zip |
Patch by Steven Scholz, 4 Apr 2005:
- remove all references to CONFIG_INIT_CRITICAL for ARM based boards
- introduce two new configuration options instead:
CONFIG_SKIP_LOWLEVEL_INIT and CONFIG_SKIP_RELOCATE_UBOOT
Diffstat (limited to 'README')
-rw-r--r-- | README | 20 |
1 files changed, 12 insertions, 8 deletions
@@ -2129,14 +2129,18 @@ Low Level (hardware related) configuration options: | |||
2129 | This only takes effect if the memory commands are activated | 2129 | This only takes effect if the memory commands are activated |
2130 | globally (CFG_CMD_MEM). | 2130 | globally (CFG_CMD_MEM). |
2131 | 2131 | ||
2132 | - CONFIG_INIT_CRITICAL | 2132 | - CONFIG_SKIP_LOWLEVEL_INIT |
2133 | [ARM only] If this variable is NOT defined, then | 2133 | - CONFIG_SKIP_RELOCATE_UBOOT |
2134 | certain critical initializations (like setting up the | 2134 | |
2135 | memory controller) are omitted. Normally this | 2135 | [ARM only] If these variables are defined, then |
2136 | variable MUST be defined for all boards. The only | 2136 | certain low level initializations (like setting up |
2137 | exception is when U-Boot is loaded (to RAM) by some | 2137 | the memory controller) are omitted and/or U-Boot does |
2138 | other boot loader or by a debugger which performs | 2138 | not relocate itself into RAM. |
2139 | these intializations itself. | 2139 | Normally these variables MUST NOT be defined. The |
2140 | only exception is when U-Boot is loaded (to RAM) by | ||
2141 | some other boot loader or by a debugger which | ||
2142 | performs these intializations itself. | ||
2143 | |||
2140 | 2144 | ||
2141 | Building the Software: | 2145 | Building the Software: |
2142 | ====================== | 2146 | ====================== |