diff options
author | Tuomas Tynkkynen | 2018-02-06 18:42:16 -0600 |
---|---|---|
committer | Tom Rini | 2018-02-13 22:00:29 -0600 |
commit | 95d3877a5818cc3f149a9d443637ff145bbaaabb (patch) | |
tree | d19b3322f5bb9cbac21d5fd58b898c3c4db00c05 /README | |
parent | 4d69009462accf492d6fc90dc6777c7ea77d2c1e (diff) | |
download | u-boot-95d3877a5818cc3f149a9d443637ff145bbaaabb.tar.gz u-boot-95d3877a5818cc3f149a9d443637ff145bbaaabb.tar.xz u-boot-95d3877a5818cc3f149a9d443637ff145bbaaabb.zip |
spi: Migrate CONFIG_SH_SPI to Kconfig
Signed-off-by: Tuomas Tynkkynen <tuomas@tuxera.com>
Diffstat (limited to 'README')
-rw-r--r-- | README | 5 |
1 files changed, 0 insertions, 5 deletions
@@ -2001,11 +2001,6 @@ The following options need to be configured: | |||
2001 | SPI EEPROM, also an instance works with Crystal A/D and | 2001 | SPI EEPROM, also an instance works with Crystal A/D and |
2002 | D/As on the SACSng board) | 2002 | D/As on the SACSng board) |
2003 | 2003 | ||
2004 | CONFIG_SH_SPI | ||
2005 | |||
2006 | Enables the driver for SPI controller on SuperH. Currently | ||
2007 | only SH7757 is supported. | ||
2008 | |||
2009 | CONFIG_SOFT_SPI | 2004 | CONFIG_SOFT_SPI |
2010 | 2005 | ||
2011 | Enables a software (bit-bang) SPI driver rather than | 2006 | Enables a software (bit-bang) SPI driver rather than |