aboutsummaryrefslogtreecommitdiffstats
path: root/api
diff options
context:
space:
mode:
authorHeiko Schocher2017-06-07 10:33:11 -0500
committerTom Rini2017-06-12 07:38:05 -0500
commit502589777416aaee32e4ba1682c6eb3aa3a88e1c (patch)
tree11b6c98a966258866e7c75bbba8ebacc1acb1ba7 /api
parent2eb48ff7a210ddd2a39bac23b3b9b39c60c32aef (diff)
downloadu-boot-502589777416aaee32e4ba1682c6eb3aa3a88e1c.tar.gz
u-boot-502589777416aaee32e4ba1682c6eb3aa3a88e1c.tar.xz
u-boot-502589777416aaee32e4ba1682c6eb3aa3a88e1c.zip
powerpc, 5xx: remove support for 5xx
There was for long time no activity in the 5xx area. We need to go further and convert to Kconfig, but it turned out, nobody is interested anymore in 5xx, so remove it. Signed-off-by: Heiko Schocher <hs@denx.de>
Diffstat (limited to 'api')
-rw-r--r--api/api_platform-powerpc.c3
1 files changed, 1 insertions, 2 deletions
diff --git a/api/api_platform-powerpc.c b/api/api_platform-powerpc.c
index 307a5f5bc4..7d54ea7978 100644
--- a/api/api_platform-powerpc.c
+++ b/api/api_platform-powerpc.c
@@ -30,8 +30,7 @@ int platform_sys_info(struct sys_info *si)
30 si->clk_bus = gd->bus_clk; 30 si->clk_bus = gd->bus_clk;
31 si->clk_cpu = gd->cpu_clk; 31 si->clk_cpu = gd->cpu_clk;
32 32
33#if defined(CONFIG_5xx) || \ 33#if defined(CONFIG_E500) || defined(CONFIG_MPC86xx)
34 defined(CONFIG_E500) || defined(CONFIG_MPC86xx)
35#define bi_bar bi_immr_base 34#define bi_bar bi_immr_base
36#elif defined(CONFIG_MPC5xxx) 35#elif defined(CONFIG_MPC5xxx)
37#define bi_bar bi_mbar_base 36#define bi_bar bi_mbar_base