diff options
author | Stefan Roese | 2018-10-23 05:25:15 -0500 |
---|---|---|
committer | Stefan Roese | 2018-11-06 06:21:13 -0600 |
commit | 6843db99224e1e94ef7ef4c1d7bce5615cd3589d (patch) | |
tree | a6022fd12c00c2166a8c517c01f67b608d18f278 /arch | |
parent | a8483505e88e9e90bf4e166093dca5f99acbe2b2 (diff) | |
download | u-boot-6843db99224e1e94ef7ef4c1d7bce5615cd3589d.tar.gz u-boot-6843db99224e1e94ef7ef4c1d7bce5615cd3589d.tar.xz u-boot-6843db99224e1e94ef7ef4c1d7bce5615cd3589d.zip |
arm: mvebu: armada-xp-theadorable.dts: Add "spi-flash" compatible property
Add the "spi-flash" compatible string so that the generic sf_probe
driver can probe the SPI flash on the theadorable Armada-XP board.
Signed-off-by: Stefan Roese <sr@denx.de>
Diffstat (limited to 'arch')
-rw-r--r-- | arch/arm/dts/armada-xp-theadorable.dts | 2 |
1 files changed, 1 insertions, 1 deletions
diff --git a/arch/arm/dts/armada-xp-theadorable.dts b/arch/arm/dts/armada-xp-theadorable.dts index 7087ccfc2f..065e443417 100644 --- a/arch/arm/dts/armada-xp-theadorable.dts +++ b/arch/arm/dts/armada-xp-theadorable.dts | |||
@@ -134,7 +134,7 @@ | |||
134 | u-boot,dm-pre-reloc; | 134 | u-boot,dm-pre-reloc; |
135 | #address-cells = <1>; | 135 | #address-cells = <1>; |
136 | #size-cells = <1>; | 136 | #size-cells = <1>; |
137 | compatible = "n25q128a13", "jedec,spi-nor"; | 137 | compatible = "n25q128a13", "jedec,spi-nor", "spi-flash"; |
138 | reg = <0>; /* Chip select 0 */ | 138 | reg = <0>; /* Chip select 0 */ |
139 | spi-max-frequency = <27777777>; | 139 | spi-max-frequency = <27777777>; |
140 | }; | 140 | }; |