aboutsummaryrefslogtreecommitdiffstats
path: root/arch
diff options
context:
space:
mode:
authorSimon Goldschmidt2018-10-30 14:21:49 -0500
committerMarek Vasut2018-10-30 19:41:10 -0500
commitf48db4ede07b52290477e188de714e327e4954de (patch)
treefd11339ee33fb7ef44008a05619b1a81be614f0f /arch
parentf457c52eb8bc0287288edd56670c075a4ecb6b38 (diff)
downloadu-boot-f48db4ede07b52290477e188de714e327e4954de.tar.gz
u-boot-f48db4ede07b52290477e188de714e327e4954de.tar.xz
u-boot-f48db4ede07b52290477e188de714e327e4954de.zip
arm: socfpga: imply SYS_MMCSD_RAW_MODE_U_BOOT_USE_PARTITION
Using imply for SYS_MMCSD_RAW_MODE_U_BOOT_USE_PARTITION instead of select ensures we can build without partition support (used to build a network boot only version of SPL and U-Boot). Signed-off-by: Simon Goldschmidt <simon.k.r.goldschmidt@gmail.com>
Diffstat (limited to 'arch')
-rw-r--r--arch/arm/Kconfig2
1 files changed, 1 insertions, 1 deletions
diff --git a/arch/arm/Kconfig b/arch/arm/Kconfig
index 326d5c0daa..1f3fa1575a 100644
--- a/arch/arm/Kconfig
+++ b/arch/arm/Kconfig
@@ -807,7 +807,6 @@ config ARCH_SOCFPGA
807 select SPL_SPI_SUPPORT if DM_SPI 807 select SPL_SPI_SUPPORT if DM_SPI
808 select SPL_WATCHDOG_SUPPORT 808 select SPL_WATCHDOG_SUPPORT
809 select SUPPORT_SPL 809 select SUPPORT_SPL
810 select SYS_MMCSD_RAW_MODE_U_BOOT_USE_PARTITION_TYPE
811 select SYS_NS16550 810 select SYS_NS16550
812 select SYS_THUMB_BUILD if TARGET_SOCFPGA_GEN5 || TARGET_SOCFPGA_ARRIA10 811 select SYS_THUMB_BUILD if TARGET_SOCFPGA_GEN5 || TARGET_SOCFPGA_ARRIA10
813 imply CMD_DM 812 imply CMD_DM
@@ -817,6 +816,7 @@ config ARCH_SOCFPGA
817 imply DM_SPI_FLASH 816 imply DM_SPI_FLASH
818 imply FAT_WRITE 817 imply FAT_WRITE
819 imply SYS_MMCSD_RAW_MODE_U_BOOT_USE_PARTITION 818 imply SYS_MMCSD_RAW_MODE_U_BOOT_USE_PARTITION
819 imply SYS_MMCSD_RAW_MODE_U_BOOT_USE_PARTITION_TYPE
820 820
821config ARCH_SUNXI 821config ARCH_SUNXI
822 bool "Support sunxi (Allwinner) SoCs" 822 bool "Support sunxi (Allwinner) SoCs"