diff options
author | Bin Meng | 2018-10-15 04:21:13 -0500 |
---|---|---|
committer | Simon Glass | 2018-11-14 11:16:27 -0600 |
commit | 3c5196dca5a639cfe88aae3baad3ecfc429adb49 (patch) | |
tree | 58a1415ffe3b095843018581e09fa382d0ee20df /board | |
parent | 78e12901f3fc8d228bd050f35594e1994f6a7d35 (diff) | |
download | u-boot-3c5196dca5a639cfe88aae3baad3ecfc429adb49.tar.gz u-boot-3c5196dca5a639cfe88aae3baad3ecfc429adb49.tar.xz u-boot-3c5196dca5a639cfe88aae3baad3ecfc429adb49.zip |
riscv: qemu: Enumerate virtio bus during early boot
Currently devices on the virtio bus is not automatically enumerated,
which means peripherals on the virtio bus are not discovered by their
drivers. This uses board_init() to do the virtio enumeration.
Signed-off-by: Bin Meng <bmeng.cn@gmail.com>
Reviewed-by: Simon Glass <sjg@chromium.org>
Diffstat (limited to 'board')
-rw-r--r-- | board/emulation/qemu-riscv/Kconfig | 3 | ||||
-rw-r--r-- | board/emulation/qemu-riscv/qemu-riscv.c | 9 |
2 files changed, 12 insertions, 0 deletions
diff --git a/board/emulation/qemu-riscv/Kconfig b/board/emulation/qemu-riscv/Kconfig index af23363fcf..5ae56da764 100644 --- a/board/emulation/qemu-riscv/Kconfig +++ b/board/emulation/qemu-riscv/Kconfig | |||
@@ -18,5 +18,8 @@ config SYS_TEXT_BASE | |||
18 | config BOARD_SPECIFIC_OPTIONS # dummy | 18 | config BOARD_SPECIFIC_OPTIONS # dummy |
19 | def_bool y | 19 | def_bool y |
20 | imply SYS_NS16550 | 20 | imply SYS_NS16550 |
21 | imply VIRTIO_MMIO | ||
22 | imply VIRTIO_NET | ||
23 | imply VIRTIO_BLK | ||
21 | 24 | ||
22 | endif | 25 | endif |
diff --git a/board/emulation/qemu-riscv/qemu-riscv.c b/board/emulation/qemu-riscv/qemu-riscv.c index 041e716c9b..2730a288fb 100644 --- a/board/emulation/qemu-riscv/qemu-riscv.c +++ b/board/emulation/qemu-riscv/qemu-riscv.c | |||
@@ -4,12 +4,21 @@ | |||
4 | */ | 4 | */ |
5 | 5 | ||
6 | #include <common.h> | 6 | #include <common.h> |
7 | #include <dm.h> | ||
7 | #include <fdtdec.h> | 8 | #include <fdtdec.h> |
9 | #include <virtio_types.h> | ||
10 | #include <virtio.h> | ||
8 | 11 | ||
9 | #define MROM_FDT_ADDR 0x1020 | 12 | #define MROM_FDT_ADDR 0x1020 |
10 | 13 | ||
11 | int board_init(void) | 14 | int board_init(void) |
12 | { | 15 | { |
16 | /* | ||
17 | * Make sure virtio bus is enumerated so that peripherals | ||
18 | * on the virtio bus can be discovered by their drivers | ||
19 | */ | ||
20 | virtio_init(); | ||
21 | |||
13 | return 0; | 22 | return 0; |
14 | } | 23 | } |
15 | 24 | ||