diff options
author | Michal Simek | 2018-08-20 01:24:14 -0500 |
---|---|---|
committer | Michal Simek | 2018-09-26 03:15:00 -0500 |
commit | 8eb55e19650b7b27ba76cd93a7c2bffba9552d77 (patch) | |
tree | ddc9091374355e4d320e5a85402d825c4c57aac7 /common | |
parent | 284b27cf81da10d55070a49ee8b739f71377a4fb (diff) | |
download | u-boot-8eb55e19650b7b27ba76cd93a7c2bffba9552d77.tar.gz u-boot-8eb55e19650b7b27ba76cd93a7c2bffba9552d77.tar.xz u-boot-8eb55e19650b7b27ba76cd93a7c2bffba9552d77.zip |
arm64: zynqmp: Handle CONFIG_BOARD_LATE_INIT via Kconfig
Disable BOARD_LATE_INIT via Kconfig.
Signed-off-by: Michal Simek <michal.simek@xilinx.com>
Diffstat (limited to 'common')
-rw-r--r-- | common/Kconfig | 2 |
1 files changed, 1 insertions, 1 deletions
diff --git a/common/Kconfig b/common/Kconfig index 3030da4fc9..be2e1b80f7 100644 --- a/common/Kconfig +++ b/common/Kconfig | |||
@@ -557,7 +557,7 @@ config VERSION_VARIABLE | |||
557 | next reset. | 557 | next reset. |
558 | 558 | ||
559 | config BOARD_LATE_INIT | 559 | config BOARD_LATE_INIT |
560 | bool | 560 | bool "Execute Board late init" |
561 | help | 561 | help |
562 | Sometimes board require some initialization code that might | 562 | Sometimes board require some initialization code that might |
563 | require once the actual init done, example saving board specific env, | 563 | require once the actual init done, example saving board specific env, |