diff options
author | Peng Fan | 2018-10-15 23:50:30 -0500 |
---|---|---|
committer | Stefano Babic | 2018-10-22 06:01:27 -0500 |
commit | a2b96ece5be146f4995d737f047e5bbb76079b8f (patch) | |
tree | af073ae6b90dcac0396ccedcade989453a6984e0 /common | |
parent | d0dd73974c613650cb0c3d32a734a954cedc9f8a (diff) | |
download | u-boot-a2b96ece5be146f4995d737f047e5bbb76079b8f.tar.gz u-boot-a2b96ece5be146f4995d737f047e5bbb76079b8f.tar.xz u-boot-a2b96ece5be146f4995d737f047e5bbb76079b8f.zip |
tools: add i.MX8/8X image support
i.MX8/8X bootable image type is container type.
The bootable image, containers a container set which supports two
container. The 1st container is for SECO firmware, the 2nd container
needs to include scfw, m4_0/1 image, ACore images per your requirement.
Signed-off-by: Peng Fan <peng.fan@nxp.com>
Diffstat (limited to 'common')
-rw-r--r-- | common/image.c | 1 |
1 files changed, 1 insertions, 0 deletions
diff --git a/common/image.c b/common/image.c index 4f201289ee..1c3a7720cb 100644 --- a/common/image.c +++ b/common/image.c | |||
@@ -139,6 +139,7 @@ static const table_entry_t uimage_type[] = { | |||
139 | { IH_TYPE_KERNEL_NOLOAD, "kernel_noload", "Kernel Image (no loading done)", }, | 139 | { IH_TYPE_KERNEL_NOLOAD, "kernel_noload", "Kernel Image (no loading done)", }, |
140 | { IH_TYPE_KWBIMAGE, "kwbimage", "Kirkwood Boot Image",}, | 140 | { IH_TYPE_KWBIMAGE, "kwbimage", "Kirkwood Boot Image",}, |
141 | { IH_TYPE_IMXIMAGE, "imximage", "Freescale i.MX Boot Image",}, | 141 | { IH_TYPE_IMXIMAGE, "imximage", "Freescale i.MX Boot Image",}, |
142 | { IH_TYPE_IMX8IMAGE, "imx8image", "NXP i.MX8 Boot Image",}, | ||
142 | { IH_TYPE_INVALID, "invalid", "Invalid Image", }, | 143 | { IH_TYPE_INVALID, "invalid", "Invalid Image", }, |
143 | { IH_TYPE_MULTI, "multi", "Multi-File Image", }, | 144 | { IH_TYPE_MULTI, "multi", "Multi-File Image", }, |
144 | { IH_TYPE_OMAPIMAGE, "omapimage", "TI OMAP SPL With GP CH",}, | 145 | { IH_TYPE_OMAPIMAGE, "omapimage", "TI OMAP SPL With GP CH",}, |