diff options
author | Eugen Hristev | 2018-10-08 02:36:59 -0500 |
---|---|---|
committer | Tom Rini | 2018-10-22 08:18:49 -0500 |
commit | 3fbf61a77045a3f2249454b6b0aafd2d1c3ece2a (patch) | |
tree | aff5ca6f4d35f159f0d8edccc4ffef718d675e5d /configs | |
parent | 76892d0115d9a81c65ae09226a0dd61fb0059caf (diff) | |
download | u-boot-3fbf61a77045a3f2249454b6b0aafd2d1c3ece2a.tar.gz u-boot-3fbf61a77045a3f2249454b6b0aafd2d1c3ece2a.tar.xz u-boot-3fbf61a77045a3f2249454b6b0aafd2d1c3ece2a.zip |
configs: sama5d2_ptc_ek: add default bootargs for NAND defconfig
Add the default kernel bootargs according to our NAND flash demo layout:
http://www.at91.com/linux4sam/bin/view/Linux4SAM/Sama5d2PtcEKMainPage#NAND_Flash_demo_Memory_map
Signed-off-by: Eugen Hristev <eugen.hristev@microchip.com>
Diffstat (limited to 'configs')
-rw-r--r-- | configs/sama5d2_ptc_ek_nandflash_defconfig | 2 |
1 files changed, 2 insertions, 0 deletions
diff --git a/configs/sama5d2_ptc_ek_nandflash_defconfig b/configs/sama5d2_ptc_ek_nandflash_defconfig index 5dc2a60ba3..dd6068dd46 100644 --- a/configs/sama5d2_ptc_ek_nandflash_defconfig +++ b/configs/sama5d2_ptc_ek_nandflash_defconfig | |||
@@ -13,6 +13,8 @@ CONFIG_FIT=y | |||
13 | CONFIG_SYS_EXTRA_OPTIONS="SAMA5D2" | 13 | CONFIG_SYS_EXTRA_OPTIONS="SAMA5D2" |
14 | CONFIG_NAND_BOOT=y | 14 | CONFIG_NAND_BOOT=y |
15 | CONFIG_BOOTDELAY=3 | 15 | CONFIG_BOOTDELAY=3 |
16 | CONFIG_USE_BOOTARGS=y | ||
17 | CONFIG_BOOTARGS="console=ttyS0,115200 earlyprintk mtdparts=atmel_nand:256k(bootstrap)ro,768k(uboot)ro,256K(env_redundant),256k(env),512k(dtb),6M(kernel)ro,-(rootfs) rootfstype=ubifs ubi.mtd=6 root=ubi0:rootfs" | ||
16 | CONFIG_CONSOLE_MUX=y | 18 | CONFIG_CONSOLE_MUX=y |
17 | CONFIG_MISC_INIT_R=y | 19 | CONFIG_MISC_INIT_R=y |
18 | # CONFIG_DISPLAY_BOARDINFO is not set | 20 | # CONFIG_DISPLAY_BOARDINFO is not set |