diff options
author | Rui Miguel Silva | 2018-09-05 05:56:08 -0500 |
---|---|---|
committer | Stefano Babic | 2018-10-22 07:37:28 -0500 |
commit | e292e1d9df906ee3f08a50b56ef24eb5baeb2878 (patch) | |
tree | cf6421f3ebb68a160e8ea2f433b6ad15e4184de9 /configs | |
parent | a612e25e13d35656630440a191ddd851319737ff (diff) | |
download | u-boot-e292e1d9df906ee3f08a50b56ef24eb5baeb2878.tar.gz u-boot-e292e1d9df906ee3f08a50b56ef24eb5baeb2878.tar.xz u-boot-e292e1d9df906ee3f08a50b56ef24eb5baeb2878.zip |
warp7: configs: add bl33 defconfig
Add default configuration to run u-boot as BL33 in the ARM Trusted Firmware
boot flow for AArch32 case.
Signed-off-by: Rui Miguel Silva <rui.silva@linaro.org>
Signed-off-by: Bryan O'Donoghue <bryan.odonoghue@linaro.org>
Cc: Fabio Estevam <fabio.estevam@nxp.com>
Cc: Simon Glass <sjg@chromium.org>
Cc: Maxime Ripard <maxime.ripard@free-electrons.com>
Cc: Lukasz Majewski <lukma@denx.de>
Cc: Tuomas Tynkkynen <tuomas.tynkkynen@iki.fi>
Cc: u-boot@lists.denx.de
Diffstat (limited to 'configs')
-rw-r--r-- | configs/warp7_bl33_defconfig | 42 |
1 files changed, 42 insertions, 0 deletions
diff --git a/configs/warp7_bl33_defconfig b/configs/warp7_bl33_defconfig new file mode 100644 index 0000000000..bed970b014 --- /dev/null +++ b/configs/warp7_bl33_defconfig | |||
@@ -0,0 +1,42 @@ | |||
1 | CONFIG_ARM=y | ||
2 | CONFIG_ARCH_MX7=y | ||
3 | CONFIG_SECURE_BOOT=y | ||
4 | CONFIG_SYS_TEXT_BASE=0x87800000 | ||
5 | CONFIG_TARGET_WARP7=y | ||
6 | CONFIG_ARMV7_BOOT_SEC_DEFAULT=y | ||
7 | CONFIG_SYS_EXTRA_OPTIONS="IMX_CONFIG=board/warp7/imximage.cfg" | ||
8 | CONFIG_HUSH_PARSER=y | ||
9 | CONFIG_CMD_BOOTZ=y | ||
10 | CONFIG_CMD_MEMTEST=y | ||
11 | CONFIG_CMD_DFU=y | ||
12 | CONFIG_CMD_GPIO=y | ||
13 | CONFIG_CMD_MMC=y | ||
14 | CONFIG_CMD_PART=y | ||
15 | CONFIG_CMD_USB=y | ||
16 | CONFIG_CMD_USB_MASS_STORAGE=y | ||
17 | CONFIG_CMD_SETEXPR=y | ||
18 | CONFIG_CMD_DHCP=y | ||
19 | CONFIG_CMD_CACHE=y | ||
20 | CONFIG_CMD_EXT2=y | ||
21 | CONFIG_CMD_EXT4=y | ||
22 | CONFIG_CMD_EXT4_WRITE=y | ||
23 | CONFIG_CMD_FAT=y | ||
24 | CONFIG_CMD_FS_GENERIC=y | ||
25 | CONFIG_NET_RANDOM_ETHADDR=y | ||
26 | CONFIG_DFU_MMC=y | ||
27 | CONFIG_FSL_ESDHC=y | ||
28 | CONFIG_USB=y | ||
29 | CONFIG_USB_EHCI_HCD=y | ||
30 | CONFIG_MXC_USB_OTG_HACTIVE=y | ||
31 | CONFIG_USB_STORAGE=y | ||
32 | CONFIG_USB_GADGET=y | ||
33 | CONFIG_USB_GADGET_MANUFACTURER="FSL" | ||
34 | CONFIG_USB_GADGET_VENDOR_NUM=0x0525 | ||
35 | CONFIG_USB_GADGET_PRODUCT_NUM=0xa4a5 | ||
36 | CONFIG_CI_UDC=y | ||
37 | CONFIG_USB_GADGET_DOWNLOAD=y | ||
38 | CONFIG_USB_ETHER=y | ||
39 | CONFIG_USB_ETH_CDC=y | ||
40 | CONFIG_USBNET_HOST_ADDR="de:ad:be:af:00:00" | ||
41 | CONFIG_OF_LIBFDT=y | ||
42 | CONFIG_OPTEE_TZDRAM_SIZE=0x2000000 | ||