diff options
author | Matthew McClintock | 2011-05-24 00:31:19 -0500 |
---|---|---|
committer | Wolfgang Denk | 2011-07-26 07:10:14 -0500 |
commit | df3fc52608daa1e10332f59cd2f226ba400d1c98 (patch) | |
tree | 0c614241f09bc6055cbb5855feeaaeeeca975ce5 /disk/Makefile | |
parent | 07c07635b4f6d4ee2a03cd508beeeaccde4b9d7e (diff) | |
download | u-boot-df3fc52608daa1e10332f59cd2f226ba400d1c98.tar.gz u-boot-df3fc52608daa1e10332f59cd2f226ba400d1c98.tar.xz u-boot-df3fc52608daa1e10332f59cd2f226ba400d1c98.zip |
disk/part.c: Make features optional
If we don't want to build support for any partition types we can now
add #undef CONFIG_PARTITIONS in a board config file to keep this from
being compiled in. Otherwise boards assume this is compiled in by
default
Signed-off-by: Matthew McClintock <msm@freescale.com>
Diffstat (limited to 'disk/Makefile')
-rw-r--r-- | disk/Makefile | 2 |
1 files changed, 1 insertions, 1 deletions
diff --git a/disk/Makefile b/disk/Makefile index 17266a2eb6..5affe344eb 100644 --- a/disk/Makefile +++ b/disk/Makefile | |||
@@ -27,7 +27,7 @@ include $(TOPDIR)/config.mk | |||
27 | 27 | ||
28 | LIB = $(obj)libdisk.o | 28 | LIB = $(obj)libdisk.o |
29 | 29 | ||
30 | COBJS-y += part.o | 30 | COBJS-$(CONFIG_PARTITIONS) += part.o |
31 | COBJS-$(CONFIG_MAC_PARTITION) += part_mac.o | 31 | COBJS-$(CONFIG_MAC_PARTITION) += part_mac.o |
32 | COBJS-$(CONFIG_DOS_PARTITION) += part_dos.o | 32 | COBJS-$(CONFIG_DOS_PARTITION) += part_dos.o |
33 | COBJS-$(CONFIG_ISO_PARTITION) += part_iso.o | 33 | COBJS-$(CONFIG_ISO_PARTITION) += part_iso.o |