diff options
author | Tom Rini | 2018-11-16 07:37:50 -0600 |
---|---|---|
committer | Tom Rini | 2018-11-16 07:37:50 -0600 |
commit | 1d6edcbfed2af33c748f2beb399810a0441888da (patch) | |
tree | fe88d63e5ef1dbe1915f90e02429e8b6934859da /disk/part.c | |
parent | f6206f8587fc7ec82a57dbbeb5de0f94b3c2ef49 (diff) | |
parent | 4c6e27f63c88d065a98f438085dfc36af47d3a23 (diff) | |
download | u-boot-master.tar.gz u-boot-master.tar.xz u-boot-master.zip |
Merge tag 'pull-14nov18' of git://git.denx.de/u-boot-dmHEADupstream-mastermaster
- virtio implementation and supporting patches
- DM_FLAG_PRE_RELOC fixes
- regmap improvements
- minor buildman and sandbox things
Diffstat (limited to 'disk/part.c')
-rw-r--r-- | disk/part.c | 6 |
1 files changed, 6 insertions, 0 deletions
diff --git a/disk/part.c b/disk/part.c index 9e457a6e72..f30f9e9187 100644 --- a/disk/part.c +++ b/disk/part.c | |||
@@ -150,6 +150,9 @@ void dev_print (struct blk_desc *dev_desc) | |||
150 | dev_desc->revision, | 150 | dev_desc->revision, |
151 | dev_desc->product); | 151 | dev_desc->product); |
152 | break; | 152 | break; |
153 | case IF_TYPE_VIRTIO: | ||
154 | printf("%s VirtIO Block Device\n", dev_desc->vendor); | ||
155 | break; | ||
153 | case IF_TYPE_DOC: | 156 | case IF_TYPE_DOC: |
154 | puts("device type DOC\n"); | 157 | puts("device type DOC\n"); |
155 | return; | 158 | return; |
@@ -281,6 +284,9 @@ static void print_part_header(const char *type, struct blk_desc *dev_desc) | |||
281 | case IF_TYPE_NVME: | 284 | case IF_TYPE_NVME: |
282 | puts ("NVMe"); | 285 | puts ("NVMe"); |
283 | break; | 286 | break; |
287 | case IF_TYPE_VIRTIO: | ||
288 | puts("VirtIO"); | ||
289 | break; | ||
284 | default: | 290 | default: |
285 | puts ("UNKNOWN"); | 291 | puts ("UNKNOWN"); |
286 | break; | 292 | break; |