diff options
author | Peter Jones | 2017-09-13 17:05:25 -0500 |
---|---|---|
committer | Alexander Graf | 2017-09-20 03:20:19 -0500 |
commit | ff98cb90514d9b787ddc097c203ac8db2941efe1 (patch) | |
tree | 18c1894c6eb53cd60889d6044a87f9b1f81a8afe /disk/part_dos.c | |
parent | 0d6ab32e3712fe7bc2e3aaf3d93e0d5910264df3 (diff) | |
download | u-boot-ff98cb90514d9b787ddc097c203ac8db2941efe1.tar.gz u-boot-ff98cb90514d9b787ddc097c203ac8db2941efe1.tar.xz u-boot-ff98cb90514d9b787ddc097c203ac8db2941efe1.zip |
part: extract MBR signature from partitions
EFI client programs need the signature information from the partition
table to determine the disk a partition is on, so we need to fill that
in here.
Signed-off-by: Peter Jones <pjones@redhat.com>
[separated from efi_loader part, and fixed build-errors for non-
CONFIG_EFI_PARTITION case]
Signed-off-by: Rob Clark <robdclark@gmail.com>
Signed-off-by: Alexander Graf <agraf@suse.de>
Diffstat (limited to 'disk/part_dos.c')
-rw-r--r-- | disk/part_dos.c | 12 |
1 files changed, 9 insertions, 3 deletions
diff --git a/disk/part_dos.c b/disk/part_dos.c index 7aff73d6f8..1a36be0446 100644 --- a/disk/part_dos.c +++ b/disk/part_dos.c | |||
@@ -89,14 +89,20 @@ static int test_block_type(unsigned char *buffer) | |||
89 | 89 | ||
90 | static int part_test_dos(struct blk_desc *dev_desc) | 90 | static int part_test_dos(struct blk_desc *dev_desc) |
91 | { | 91 | { |
92 | ALLOC_CACHE_ALIGN_BUFFER(unsigned char, buffer, dev_desc->blksz); | 92 | ALLOC_CACHE_ALIGN_BUFFER(legacy_mbr, mbr, dev_desc->blksz); |
93 | 93 | ||
94 | if (blk_dread(dev_desc, 0, 1, (ulong *)buffer) != 1) | 94 | if (blk_dread(dev_desc, 0, 1, (ulong *)mbr) != 1) |
95 | return -1; | 95 | return -1; |
96 | 96 | ||
97 | if (test_block_type(buffer) != DOS_MBR) | 97 | if (test_block_type((unsigned char *)mbr) != DOS_MBR) |
98 | return -1; | 98 | return -1; |
99 | 99 | ||
100 | if (dev_desc->sig_type == SIG_TYPE_NONE && | ||
101 | mbr->unique_mbr_signature != 0) { | ||
102 | dev_desc->sig_type = SIG_TYPE_MBR; | ||
103 | dev_desc->mbr_sig = mbr->unique_mbr_signature; | ||
104 | } | ||
105 | |||
100 | return 0; | 106 | return 0; |
101 | } | 107 | } |
102 | 108 | ||