diff options
author | Alexander Graf | 2017-10-06 06:35:07 -0500 |
---|---|---|
committer | Tom Rini | 2017-10-16 08:42:51 -0500 |
commit | b16339e254371b2823f48186889775b90b044f7e (patch) | |
tree | c67a266b4de12f117ec1d5ca871267a63c162e39 /disk | |
parent | 7d8e9e8e24b247944bbff6ab68e03cac81fde218 (diff) | |
download | u-boot-b16339e254371b2823f48186889775b90b044f7e.tar.gz u-boot-b16339e254371b2823f48186889775b90b044f7e.tar.xz u-boot-b16339e254371b2823f48186889775b90b044f7e.zip |
iso: Reduce verbosity on test and info calls
The test and info callbacks into the partition callback struct are
used by the "part list" command on the command line. That command
is used by the distro script.
With verb=1 set, "part list" thus throws a lot of warnings about
partitions it can't find when an upper layer searches for partitions.
So let's reduce verbosity to bring it to the same level of noise
as the other partition targets.
Signed-off-by: Alexander Graf <agraf@suse.de>
Diffstat (limited to 'disk')
-rw-r--r-- | disk/part_iso.c | 4 |
1 files changed, 2 insertions, 2 deletions
diff --git a/disk/part_iso.c b/disk/part_iso.c index 8aef251f4e..4036b00b25 100644 --- a/disk/part_iso.c +++ b/disk/part_iso.c | |||
@@ -202,7 +202,7 @@ found: | |||
202 | static int part_get_info_iso(struct blk_desc *dev_desc, int part_num, | 202 | static int part_get_info_iso(struct blk_desc *dev_desc, int part_num, |
203 | disk_partition_t *info) | 203 | disk_partition_t *info) |
204 | { | 204 | { |
205 | return part_get_info_iso_verb(dev_desc, part_num, info, 1); | 205 | return part_get_info_iso_verb(dev_desc, part_num, info, 0); |
206 | } | 206 | } |
207 | 207 | ||
208 | static void part_print_iso(struct blk_desc *dev_desc) | 208 | static void part_print_iso(struct blk_desc *dev_desc) |
@@ -228,7 +228,7 @@ static int part_test_iso(struct blk_desc *dev_desc) | |||
228 | { | 228 | { |
229 | disk_partition_t info; | 229 | disk_partition_t info; |
230 | 230 | ||
231 | return part_get_info_iso_verb(dev_desc, 1, &info, 1); | 231 | return part_get_info_iso_verb(dev_desc, 1, &info, 0); |
232 | } | 232 | } |
233 | 233 | ||
234 | U_BOOT_PART_TYPE(iso) = { | 234 | U_BOOT_PART_TYPE(iso) = { |