diff options
author | Bin Meng | 2018-10-24 08:36:34 -0500 |
---|---|---|
committer | Simon Glass | 2018-11-14 11:16:28 -0600 |
commit | 05e424818bd6181f4045ef5421e7cde9b3fed7a9 (patch) | |
tree | 1f4dd3ab08675da7f9f25b5866309bd953bef627 /drivers | |
parent | ad0e8048437e776e687a977a84494852a64f4693 (diff) | |
download | u-boot-05e424818bd6181f4045ef5421e7cde9b3fed7a9.tar.gz u-boot-05e424818bd6181f4045ef5421e7cde9b3fed7a9.tar.xz u-boot-05e424818bd6181f4045ef5421e7cde9b3fed7a9.zip |
ram: bmips: Remove DM_FLAG_PRE_RELOC flag
When a driver declares DM_FLAG_PRE_RELOC flag, it wishes to be
bound before relocation. However due to a bug in the DM core,
the flag only takes effect when devices are statically declared
via U_BOOT_DEVICE(). This bug has been fixed recently by commit
"dm: core: Respect drivers with the DM_FLAG_PRE_RELOC flag in
lists_bind_fdt()", but with the fix, it has a side effect that
all existing drivers that declared DM_FLAG_PRE_RELOC flag will
be bound before relocation now. This may expose potential boot
failure on some boards due to insufficient memory during the
pre-relocation stage.
To mitigate this potential impact, the following changes are
implemented:
- Remove DM_FLAG_PRE_RELOC flag in the driver, if the driver
only supports configuration from device tree (OF_CONTROL)
- Keep DM_FLAG_PRE_RELOC flag in the driver only if the device
is statically declared via U_BOOT_DEVICE()
- Surround DM_FLAG_PRE_RELOC flag with OF_CONTROL check, for
drivers that support both statically declared devices and
configuration from device tree
Signed-off-by: Bin Meng <bmeng.cn@gmail.com>
Reviewed-by: Simon Glass <sjg@chromium.org>
Diffstat (limited to 'drivers')
-rw-r--r-- | drivers/ram/bmips_ram.c | 1 |
1 files changed, 0 insertions, 1 deletions
diff --git a/drivers/ram/bmips_ram.c b/drivers/ram/bmips_ram.c index b5f19c983c..3e1dd9e241 100644 --- a/drivers/ram/bmips_ram.c +++ b/drivers/ram/bmips_ram.c | |||
@@ -173,5 +173,4 @@ U_BOOT_DRIVER(bmips_ram) = { | |||
173 | .probe = bmips_ram_probe, | 173 | .probe = bmips_ram_probe, |
174 | .priv_auto_alloc_size = sizeof(struct bmips_ram_priv), | 174 | .priv_auto_alloc_size = sizeof(struct bmips_ram_priv), |
175 | .ops = &bmips_ram_ops, | 175 | .ops = &bmips_ram_ops, |
176 | .flags = DM_FLAG_PRE_RELOC, | ||
177 | }; | 176 | }; |