diff options
author | Masahiro Yamada | 2013-12-05 00:08:31 -0600 |
---|---|---|
committer | Tom Rini | 2013-12-13 08:15:33 -0600 |
commit | a8c075414a48663b0604c22b90883e651c1a053d (patch) | |
tree | 37d456735780f92e5fa05a07b380ce7ac06f77eb /dts | |
parent | 65947ab4c98b882e2ce68c1970e7e7cf208b40e7 (diff) | |
download | u-boot-a8c075414a48663b0604c22b90883e651c1a053d.tar.gz u-boot-a8c075414a48663b0604c22b90883e651c1a053d.tar.xz u-boot-a8c075414a48663b0604c22b90883e651c1a053d.zip |
Makefile: use two double-quotations as a pair
Some editors such as Emacs can highlight source files.
But their parser algorithm is not perfect.
If you use one double-quotation alone, some editor cannot
handle it nicely and mark source lines as a string by mistake.
It is preferable to use two double-quotations as a pair.
Signed-off-by: Masahiro Yamada <yamada.m@jp.panasonic.com>
Diffstat (limited to 'dts')
-rw-r--r-- | dts/Makefile | 2 |
1 files changed, 1 insertions, 1 deletions
diff --git a/dts/Makefile b/dts/Makefile index 140c8bc5e7..6c7198f65f 100644 --- a/dts/Makefile +++ b/dts/Makefile | |||
@@ -10,7 +10,7 @@ | |||
10 | ifeq ($(DEVICE_TREE),) | 10 | ifeq ($(DEVICE_TREE),) |
11 | $(if $(CONFIG_DEFAULT_DEVICE_TREE),,\ | 11 | $(if $(CONFIG_DEFAULT_DEVICE_TREE),,\ |
12 | $(error Please define CONFIG_DEFAULT_DEVICE_TREE in your board header file)) | 12 | $(error Please define CONFIG_DEFAULT_DEVICE_TREE in your board header file)) |
13 | DEVICE_TREE = $(subst ",,$(CONFIG_DEFAULT_DEVICE_TREE)) | 13 | DEVICE_TREE = $(CONFIG_DEFAULT_DEVICE_TREE:"%"=%) |
14 | endif | 14 | endif |
15 | 15 | ||
16 | DTS_INCDIRS = $(SRCTREE)/board/$(VENDOR)/$(BOARD)/dts | 16 | DTS_INCDIRS = $(SRCTREE)/board/$(VENDOR)/$(BOARD)/dts |