aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorMichal Simek2018-10-17 05:16:12 -0500
committerMichal Simek2018-11-07 03:07:31 -0600
commitacb83bb3ec4fd7f52c600244daa5d8caa53a4924 (patch)
tree915e01c99bc5346e74251e28e98315412a6df26f /include
parentdd610e616cceda16a81dfa6f9a134877f783548c (diff)
downloadu-boot-acb83bb3ec4fd7f52c600244daa5d8caa53a4924.tar.gz
u-boot-acb83bb3ec4fd7f52c600244daa5d8caa53a4924.tar.xz
u-boot-acb83bb3ec4fd7f52c600244daa5d8caa53a4924.zip
arm: zynq: Setup non zero SPL FIT load address
Default setup is 0 which is incorrect place because it points to OCM which is allocated for SPL only in our case. Use address in DDR. Signed-off-by: Michal Simek <michal.simek@xilinx.com>
Diffstat (limited to 'include')
-rw-r--r--include/configs/zynq-common.h2
1 files changed, 2 insertions, 0 deletions
diff --git a/include/configs/zynq-common.h b/include/configs/zynq-common.h
index 98411c4e9f..864f3220f3 100644
--- a/include/configs/zynq-common.h
+++ b/include/configs/zynq-common.h
@@ -290,6 +290,8 @@
290#define CONFIG_SPL_BSS_START_ADDR 0x100000 290#define CONFIG_SPL_BSS_START_ADDR 0x100000
291#define CONFIG_SPL_BSS_MAX_SIZE 0x100000 291#define CONFIG_SPL_BSS_MAX_SIZE 0x100000
292 292
293#define CONFIG_SPL_LOAD_FIT_ADDRESS 0x10000000
294
293#define CONFIG_SYS_UBOOT_START CONFIG_SYS_TEXT_BASE 295#define CONFIG_SYS_UBOOT_START CONFIG_SYS_TEXT_BASE
294 296
295#endif /* __CONFIG_ZYNQ_COMMON_H */ 297#endif /* __CONFIG_ZYNQ_COMMON_H */