diff options
author | Simon Glass | 2018-10-01 13:22:25 -0500 |
---|---|---|
committer | Simon Glass | 2018-10-09 05:40:27 -0500 |
commit | 25a3845d2b0f4808b5fb75f5e059f94b732b7ada (patch) | |
tree | ba2366f4f2c2de5f5d5a8a767b732ef6d2b2e453 /lib | |
parent | 5e24a2ef8bf4f09b18cf4e943c73bfdd169a7581 (diff) | |
download | u-boot-25a3845d2b0f4808b5fb75f5e059f94b732b7ada.tar.gz u-boot-25a3845d2b0f4808b5fb75f5e059f94b732b7ada.tar.xz u-boot-25a3845d2b0f4808b5fb75f5e059f94b732b7ada.zip |
fdt: Remove fdtdec_decode_region() function
This function is not used in U-Boot now. Remove it along with its 'memory'
version.
Signed-off-by: Simon Glass <sjg@chromium.org>
Diffstat (limited to 'lib')
-rw-r--r-- | lib/fdtdec.c | 83 |
1 files changed, 0 insertions, 83 deletions
diff --git a/lib/fdtdec.c b/lib/fdtdec.c index 74196ce7f9..b1b39254bf 100644 --- a/lib/fdtdec.c +++ b/lib/fdtdec.c | |||
@@ -922,28 +922,6 @@ char *fdtdec_get_config_string(const void *blob, const char *prop_name) | |||
922 | return (char *)nodep; | 922 | return (char *)nodep; |
923 | } | 923 | } |
924 | 924 | ||
925 | int fdtdec_decode_region(const void *blob, int node, const char *prop_name, | ||
926 | fdt_addr_t *basep, fdt_size_t *sizep) | ||
927 | { | ||
928 | const fdt_addr_t *cell; | ||
929 | int len; | ||
930 | |||
931 | debug("%s: %s: %s\n", __func__, fdt_get_name(blob, node, NULL), | ||
932 | prop_name); | ||
933 | cell = fdt_getprop(blob, node, prop_name, &len); | ||
934 | if (!cell || (len < sizeof(fdt_addr_t) * 2)) { | ||
935 | debug("cell=%p, len=%d\n", cell, len); | ||
936 | return -1; | ||
937 | } | ||
938 | |||
939 | *basep = fdt_addr_to_cpu(*cell); | ||
940 | *sizep = fdt_size_to_cpu(cell[1]); | ||
941 | debug("%s: base=%08lx, size=%lx\n", __func__, (ulong)*basep, | ||
942 | (ulong)*sizep); | ||
943 | |||
944 | return 0; | ||
945 | } | ||
946 | |||
947 | u64 fdtdec_get_number(const fdt32_t *ptr, unsigned int cells) | 925 | u64 fdtdec_get_number(const fdt32_t *ptr, unsigned int cells) |
948 | { | 926 | { |
949 | u64 number = 0; | 927 | u64 number = 0; |
@@ -1002,67 +980,6 @@ int fdt_get_named_resource(const void *fdt, int node, const char *property, | |||
1002 | return fdt_get_resource(fdt, node, property, index, res); | 980 | return fdt_get_resource(fdt, node, property, index, res); |
1003 | } | 981 | } |
1004 | 982 | ||
1005 | int fdtdec_decode_memory_region(const void *blob, int config_node, | ||
1006 | const char *mem_type, const char *suffix, | ||
1007 | fdt_addr_t *basep, fdt_size_t *sizep) | ||
1008 | { | ||
1009 | char prop_name[50]; | ||
1010 | const char *mem; | ||
1011 | fdt_size_t size, offset_size; | ||
1012 | fdt_addr_t base, offset; | ||
1013 | int node; | ||
1014 | |||
1015 | if (config_node == -1) { | ||
1016 | config_node = fdt_path_offset(blob, "/config"); | ||
1017 | if (config_node < 0) { | ||
1018 | debug("%s: Cannot find /config node\n", __func__); | ||
1019 | return -ENOENT; | ||
1020 | } | ||
1021 | } | ||
1022 | if (!suffix) | ||
1023 | suffix = ""; | ||
1024 | |||
1025 | snprintf(prop_name, sizeof(prop_name), "%s-memory%s", mem_type, | ||
1026 | suffix); | ||
1027 | mem = fdt_getprop(blob, config_node, prop_name, NULL); | ||
1028 | if (!mem) { | ||
1029 | debug("%s: No memory type for '%s', using /memory\n", __func__, | ||
1030 | prop_name); | ||
1031 | mem = "/memory"; | ||
1032 | } | ||
1033 | |||
1034 | node = fdt_path_offset(blob, mem); | ||
1035 | if (node < 0) { | ||
1036 | debug("%s: Failed to find node '%s': %s\n", __func__, mem, | ||
1037 | fdt_strerror(node)); | ||
1038 | return -ENOENT; | ||
1039 | } | ||
1040 | |||
1041 | /* | ||
1042 | * Not strictly correct - the memory may have multiple banks. We just | ||
1043 | * use the first | ||
1044 | */ | ||
1045 | if (fdtdec_decode_region(blob, node, "reg", &base, &size)) { | ||
1046 | debug("%s: Failed to decode memory region %s\n", __func__, | ||
1047 | mem); | ||
1048 | return -EINVAL; | ||
1049 | } | ||
1050 | |||
1051 | snprintf(prop_name, sizeof(prop_name), "%s-offset%s", mem_type, | ||
1052 | suffix); | ||
1053 | if (fdtdec_decode_region(blob, config_node, prop_name, &offset, | ||
1054 | &offset_size)) { | ||
1055 | debug("%s: Failed to decode memory region '%s'\n", __func__, | ||
1056 | prop_name); | ||
1057 | return -EINVAL; | ||
1058 | } | ||
1059 | |||
1060 | *basep = base + offset; | ||
1061 | *sizep = offset_size; | ||
1062 | |||
1063 | return 0; | ||
1064 | } | ||
1065 | |||
1066 | static int decode_timing_property(const void *blob, int node, const char *name, | 983 | static int decode_timing_property(const void *blob, int node, const char *name, |
1067 | struct timing_entry *result) | 984 | struct timing_entry *result) |
1068 | { | 985 | { |