diff options
author | Michal Simek | 2018-02-26 09:01:02 -0600 |
---|---|---|
committer | Tom Rini | 2018-02-27 15:25:30 -0600 |
commit | 3b3ea2c56ec4bc5588281fd103c744e608f8b25c (patch) | |
tree | 5c6d19993bdbd2676602444223011a0e29fb7e7e /net | |
parent | 4bafceff0e9e5a36908031e41c69a6b37e82da58 (diff) | |
download | u-boot-3b3ea2c56ec4bc5588281fd103c744e608f8b25c.tar.gz u-boot-3b3ea2c56ec4bc5588281fd103c744e608f8b25c.tar.xz u-boot-3b3ea2c56ec4bc5588281fd103c744e608f8b25c.zip |
Kconfig: cmd: Make networking command dependent on NET
Enable networking command only when NET is enabled.
And remove selecting NET for CMD_NET
Signed-off-by: Michal Simek <michal.simek@xilinx.com>
Signed-off-by: Tom Rini <trini@konsulko.com>
Diffstat (limited to 'net')
-rw-r--r-- | net/Kconfig | 11 |
1 files changed, 11 insertions, 0 deletions
diff --git a/net/Kconfig b/net/Kconfig index 184b7c15d4..143c4416cd 100644 --- a/net/Kconfig +++ b/net/Kconfig | |||
@@ -4,6 +4,7 @@ | |||
4 | 4 | ||
5 | menuconfig NET | 5 | menuconfig NET |
6 | bool "Networking support" | 6 | bool "Networking support" |
7 | default y | ||
7 | 8 | ||
8 | if NET | 9 | if NET |
9 | 10 | ||
@@ -23,6 +24,7 @@ config NETCONSOLE | |||
23 | 24 | ||
24 | config NET_TFTP_VARS | 25 | config NET_TFTP_VARS |
25 | bool "Control TFTP timeout and count through environment" | 26 | bool "Control TFTP timeout and count through environment" |
27 | depends on CMD_NET | ||
26 | default y | 28 | default y |
27 | help | 29 | help |
28 | If set, allows controlling the TFTP timeout through the | 30 | If set, allows controlling the TFTP timeout through the |
@@ -33,30 +35,39 @@ config NET_TFTP_VARS | |||
33 | 35 | ||
34 | config BOOTP_BOOTPATH | 36 | config BOOTP_BOOTPATH |
35 | bool "Enable BOOTP BOOTPATH" | 37 | bool "Enable BOOTP BOOTPATH" |
38 | depends on CMD_NET | ||
36 | 39 | ||
37 | config BOOTP_DNS | 40 | config BOOTP_DNS |
38 | bool "Enable bootp DNS" | 41 | bool "Enable bootp DNS" |
42 | depends on CMD_NET | ||
39 | 43 | ||
40 | config BOOTP_GATEWAY | 44 | config BOOTP_GATEWAY |
41 | bool "Enable BOOTP gateway" | 45 | bool "Enable BOOTP gateway" |
46 | depends on CMD_NET | ||
42 | 47 | ||
43 | config BOOTP_HOSTNAME | 48 | config BOOTP_HOSTNAME |
44 | bool "Enable BOOTP hostname" | 49 | bool "Enable BOOTP hostname" |
50 | depends on CMD_NET | ||
45 | 51 | ||
46 | config BOOTP_PXE | 52 | config BOOTP_PXE |
47 | bool "Enable BOOTP PXE" | 53 | bool "Enable BOOTP PXE" |
54 | depends on CMD_NET | ||
48 | 55 | ||
49 | config BOOTP_SUBNETMASK | 56 | config BOOTP_SUBNETMASK |
50 | bool "Enable BOOTP subnetmask" | 57 | bool "Enable BOOTP subnetmask" |
58 | depends on CMD_NET | ||
59 | depends on CMD_NET | ||
51 | 60 | ||
52 | config BOOTP_PXE_CLIENTARCH | 61 | config BOOTP_PXE_CLIENTARCH |
53 | hex | 62 | hex |
63 | depends on CMD_NET | ||
54 | default 0x16 if ARM64 | 64 | default 0x16 if ARM64 |
55 | default 0x15 if ARM | 65 | default 0x15 if ARM |
56 | default 0 if X86 | 66 | default 0 if X86 |
57 | 67 | ||
58 | config BOOTP_VCI_STRING | 68 | config BOOTP_VCI_STRING |
59 | string | 69 | string |
70 | depends on CMD_NET | ||
60 | default "U-Boot.armv7" if CPU_V7 || CPU_V7M | 71 | default "U-Boot.armv7" if CPU_V7 || CPU_V7M |
61 | default "U-Boot.armv8" if ARM64 | 72 | default "U-Boot.armv8" if ARM64 |
62 | default "U-Boot.arm" if ARM | 73 | default "U-Boot.arm" if ARM |