diff options
author | Mario Six | 2018-10-04 02:00:40 -0500 |
---|---|---|
committer | Simon Glass | 2018-11-14 11:16:27 -0600 |
commit | 82744c20e6eaf45311b5dc92820c329de4a7219b (patch) | |
tree | e49f76979860962f2cacf6c3d04a074f3280cd5c /test | |
parent | 73fe41117d2c2838376802a5f15d6435c1dec8da (diff) | |
download | u-boot-82744c20e6eaf45311b5dc92820c329de4a7219b.tar.gz u-boot-82744c20e6eaf45311b5dc92820c329de4a7219b.tar.xz u-boot-82744c20e6eaf45311b5dc92820c329de4a7219b.zip |
test: regmap: Increase size of syscon0 memory
The upcoming changes to the regmap interface will contain a proper check
for plausibility when reading/writing from/to a register map. To still
have the current tests pass, increase the size of the memory region for
the syscon0 device, since one of the tests reads and writes beyond this
range.
Reviewed-by: Anatolij Gustschin <agust@denx.de>
Reviewed-by: Simon Glass <sjg@chromium.org>
Signed-off-by: Mario Six <mario.six@gdsys.cc>
Diffstat (limited to 'test')
-rw-r--r-- | test/dm/regmap.c | 2 |
1 files changed, 1 insertions, 1 deletions
diff --git a/test/dm/regmap.c b/test/dm/regmap.c index d4b86b3b03..b28d6a6cd1 100644 --- a/test/dm/regmap.c +++ b/test/dm/regmap.c | |||
@@ -25,7 +25,7 @@ static int dm_test_regmap_base(struct unit_test_state *uts) | |||
25 | ut_assertok_ptr(map); | 25 | ut_assertok_ptr(map); |
26 | ut_asserteq(1, map->range_count); | 26 | ut_asserteq(1, map->range_count); |
27 | ut_asserteq(0x10, map->ranges[0].start); | 27 | ut_asserteq(0x10, map->ranges[0].start); |
28 | ut_asserteq(4, map->ranges[0].size); | 28 | ut_asserteq(16, map->ranges[0].size); |
29 | ut_asserteq(0x10, map_to_sysmem(regmap_get_range(map, 0))); | 29 | ut_asserteq(0x10, map_to_sysmem(regmap_get_range(map, 0))); |
30 | 30 | ||
31 | ut_assertok(uclass_get_device(UCLASS_SYSCON, 1, &dev)); | 31 | ut_assertok(uclass_get_device(UCLASS_SYSCON, 1, &dev)); |