diff options
Diffstat (limited to 'arch/arm/cpu/arm926ejs/cpu.c')
-rw-r--r-- | arch/arm/cpu/arm926ejs/cpu.c | 2 |
1 files changed, 1 insertions, 1 deletions
diff --git a/arch/arm/cpu/arm926ejs/cpu.c b/arch/arm/cpu/arm926ejs/cpu.c index c3f1ee1fd1..d7cffe8b69 100644 --- a/arch/arm/cpu/arm926ejs/cpu.c +++ b/arch/arm/cpu/arm926ejs/cpu.c | |||
@@ -44,7 +44,7 @@ int cleanup_before_linux (void) | |||
44 | /* flush I/D-cache */ | 44 | /* flush I/D-cache */ |
45 | static void cache_flush (void) | 45 | static void cache_flush (void) |
46 | { | 46 | { |
47 | #if !(defined(CONFIG_SYS_ICACHE_OFF) && defined(CONFIG_SYS_DCACHE_OFF)) | 47 | #if !(CONFIG_IS_ENABLED(SYS_ICACHE_OFF) && CONFIG_IS_ENABLED(SYS_DCACHE_OFF)) |
48 | unsigned long i = 0; | 48 | unsigned long i = 0; |
49 | 49 | ||
50 | asm ("mcr p15, 0, %0, c7, c7, 0": :"r" (i)); | 50 | asm ("mcr p15, 0, %0, c7, c7, 0": :"r" (i)); |