diff options
Diffstat (limited to 'arch/arm/cpu/armv8/fsl-layerscape/ppa.c')
-rw-r--r-- | arch/arm/cpu/armv8/fsl-layerscape/ppa.c | 7 |
1 files changed, 3 insertions, 4 deletions
diff --git a/arch/arm/cpu/armv8/fsl-layerscape/ppa.c b/arch/arm/cpu/armv8/fsl-layerscape/ppa.c index a31c4d93ab..d391f93041 100644 --- a/arch/arm/cpu/armv8/fsl-layerscape/ppa.c +++ b/arch/arm/cpu/armv8/fsl-layerscape/ppa.c | |||
@@ -99,7 +99,7 @@ int ppa_init(void) | |||
99 | cnt = DIV_ROUND_UP(fdt_header_len, 512); | 99 | cnt = DIV_ROUND_UP(fdt_header_len, 512); |
100 | debug("%s: MMC read PPA FIT header: dev # %u, block # %u, count %u\n", | 100 | debug("%s: MMC read PPA FIT header: dev # %u, block # %u, count %u\n", |
101 | __func__, dev, blk, cnt); | 101 | __func__, dev, blk, cnt); |
102 | ret = mmc->block_dev.block_read(&mmc->block_dev, blk, cnt, fitp); | 102 | ret = blk_dread(mmc_get_blk_desc(mmc), blk, cnt, fitp); |
103 | if (ret != cnt) { | 103 | if (ret != cnt) { |
104 | free(fitp); | 104 | free(fitp); |
105 | printf("MMC/SD read of PPA FIT header at offset 0x%x failed\n", | 105 | printf("MMC/SD read of PPA FIT header at offset 0x%x failed\n", |
@@ -123,7 +123,7 @@ int ppa_init(void) | |||
123 | 123 | ||
124 | blk = CONFIG_SYS_LS_PPA_ESBC_ADDR >> 9; | 124 | blk = CONFIG_SYS_LS_PPA_ESBC_ADDR >> 9; |
125 | cnt = DIV_ROUND_UP(CONFIG_LS_PPA_ESBC_HDR_SIZE, 512); | 125 | cnt = DIV_ROUND_UP(CONFIG_LS_PPA_ESBC_HDR_SIZE, 512); |
126 | ret = mmc->block_dev.block_read(&mmc->block_dev, blk, cnt, ppa_hdr_ddr); | 126 | ret = blk_dread(mmc_get_blk_desc(mmc), blk, cnt, ppa_hdr_ddr); |
127 | if (ret != cnt) { | 127 | if (ret != cnt) { |
128 | free(ppa_hdr_ddr); | 128 | free(ppa_hdr_ddr); |
129 | printf("MMC/SD read of PPA header failed\n"); | 129 | printf("MMC/SD read of PPA header failed\n"); |
@@ -149,8 +149,7 @@ int ppa_init(void) | |||
149 | cnt = DIV_ROUND_UP(fw_length, 512); | 149 | cnt = DIV_ROUND_UP(fw_length, 512); |
150 | debug("%s: MMC read PPA FIT image: dev # %u, block # %u, count %u\n", | 150 | debug("%s: MMC read PPA FIT image: dev # %u, block # %u, count %u\n", |
151 | __func__, dev, blk, cnt); | 151 | __func__, dev, blk, cnt); |
152 | ret = mmc->block_dev.block_read(&mmc->block_dev, | 152 | ret = blk_dread(mmc_get_blk_desc(mmc), blk, cnt, ppa_fit_addr); |
153 | blk, cnt, ppa_fit_addr); | ||
154 | if (ret != cnt) { | 153 | if (ret != cnt) { |
155 | free(ppa_fit_addr); | 154 | free(ppa_fit_addr); |
156 | printf("MMC/SD read of PPA FIT header at offset 0x%x failed\n", | 155 | printf("MMC/SD read of PPA FIT header at offset 0x%x failed\n", |