aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
Diffstat (limited to 'arch/arm/dts/bcm2835-rpi-cm1-io1.dts')
-rw-r--r--arch/arm/dts/bcm2835-rpi-cm1-io1.dts88
1 files changed, 88 insertions, 0 deletions
diff --git a/arch/arm/dts/bcm2835-rpi-cm1-io1.dts b/arch/arm/dts/bcm2835-rpi-cm1-io1.dts
new file mode 100644
index 0000000000..4764a25585
--- /dev/null
+++ b/arch/arm/dts/bcm2835-rpi-cm1-io1.dts
@@ -0,0 +1,88 @@
1// SPDX-License-Identifier: GPL-2.0
2/dts-v1/;
3#include "bcm2835-rpi-cm1.dtsi"
4#include "bcm283x-rpi-usb-host.dtsi"
5
6/ {
7 compatible = "raspberrypi,compute-module", "brcm,bcm2835";
8 model = "Raspberry Pi Compute Module IO board rev1";
9};
10
11&gpio {
12 /*
13 * This is based on the official GPU firmware DT blob.
14 *
15 * Legend:
16 * "NC" = not connected (no rail from the SoC)
17 * "FOO" = GPIO line named "FOO" on the schematic
18 * "FOO_N" = GPIO line named "FOO" on schematic, active low
19 */
20 gpio-line-names = "GPIO0",
21 "GPIO1",
22 "GPIO2",
23 "GPIO3",
24 "GPIO4",
25 "GPIO5",
26 "GPIO6",
27 "GPIO7",
28 "GPIO8",
29 "GPIO9",
30 "GPIO10",
31 "GPIO11",
32 "GPIO12",
33 "GPIO13",
34 "GPIO14",
35 "GPIO15",
36 "GPIO16",
37 "GPIO17",
38 "GPIO18",
39 "GPIO19",
40 "GPIO20",
41 "GPIO21",
42 "GPIO22",
43 "GPIO23",
44 "GPIO24",
45 "GPIO25",
46 "GPIO26",
47 "GPIO27",
48 "GPIO28",
49 "GPIO29",
50 "GPIO30",
51 "GPIO31",
52 "GPIO32",
53 "GPIO33",
54 "GPIO34",
55 "GPIO35",
56 "GPIO36",
57 "GPIO37",
58 "GPIO38",
59 "GPIO39",
60 "GPIO40",
61 "GPIO41",
62 "GPIO42",
63 "GPIO43",
64 "GPIO44",
65 "GPIO45",
66 "HDMI_HPD_N",
67 /* Also used as ACT LED */
68 "EMMC_EN_N",
69 /* Used by eMMC */
70 "SD_CLK_R",
71 "SD_CMD_R",
72 "SD_DATA0_R",
73 "SD_DATA1_R",
74 "SD_DATA2_R",
75 "SD_DATA3_R";
76
77 pinctrl-0 = <&gpioout &alt0>;
78};
79
80&hdmi {
81 hpd-gpios = <&gpio 46 GPIO_ACTIVE_LOW>;
82};
83
84&uart0 {
85 pinctrl-names = "default";
86 pinctrl-0 = <&uart0_gpio14>;
87 status = "okay";
88};