diff options
Diffstat (limited to 'arch/arm/dts/fsl-ls2080a.dtsi')
-rw-r--r-- | arch/arm/dts/fsl-ls2080a.dtsi | 16 |
1 files changed, 16 insertions, 0 deletions
diff --git a/arch/arm/dts/fsl-ls2080a.dtsi b/arch/arm/dts/fsl-ls2080a.dtsi index b0f85170b0..5c0769bc99 100644 --- a/arch/arm/dts/fsl-ls2080a.dtsi +++ b/arch/arm/dts/fsl-ls2080a.dtsi | |||
@@ -75,6 +75,14 @@ | |||
75 | num-cs = <4>; | 75 | num-cs = <4>; |
76 | }; | 76 | }; |
77 | 77 | ||
78 | esdhc: esdhc@0 { | ||
79 | compatible = "fsl,esdhc"; | ||
80 | reg = <0x0 0x2140000 0x0 0x10000>; | ||
81 | interrupts = <0 28 0x4>; /* Level high type */ | ||
82 | little-endian; | ||
83 | bus-width = <4>; | ||
84 | }; | ||
85 | |||
78 | usb0: usb3@3100000 { | 86 | usb0: usb3@3100000 { |
79 | compatible = "fsl,layerscape-dwc3"; | 87 | compatible = "fsl,layerscape-dwc3"; |
80 | reg = <0x0 0x3100000 0x0 0x10000>; | 88 | reg = <0x0 0x3100000 0x0 0x10000>; |
@@ -148,4 +156,12 @@ | |||
148 | ranges = <0x81000000 0x0 0x00000000 0x16 0x00020000 0x0 0x00010000 /* downstream I/O */ | 156 | ranges = <0x81000000 0x0 0x00000000 0x16 0x00020000 0x0 0x00010000 /* downstream I/O */ |
149 | 0x82000000 0x0 0x40000000 0x16 0x40000000 0x0 0x40000000>; /* non-prefetchable memory */ | 157 | 0x82000000 0x0 0x40000000 0x16 0x40000000 0x0 0x40000000>; /* non-prefetchable memory */ |
150 | }; | 158 | }; |
159 | |||
160 | sata: sata@3200000 { | ||
161 | compatible = "fsl,ls2080a-ahci"; | ||
162 | reg = <0x0 0x3200000 0x0 0x10000>; | ||
163 | interrupts = <0 133 0x4>; /* Level high type */ | ||
164 | status = "disabled"; | ||
165 | }; | ||
166 | |||
151 | }; | 167 | }; |