diff options
Diffstat (limited to 'arch/arm/dts/hi3798cv200-u-boot.dtsi')
-rw-r--r-- | arch/arm/dts/hi3798cv200-u-boot.dtsi | 22 |
1 files changed, 15 insertions, 7 deletions
diff --git a/arch/arm/dts/hi3798cv200-u-boot.dtsi b/arch/arm/dts/hi3798cv200-u-boot.dtsi index 709ae1cbc9..2de06d9529 100644 --- a/arch/arm/dts/hi3798cv200-u-boot.dtsi +++ b/arch/arm/dts/hi3798cv200-u-boot.dtsi | |||
@@ -8,7 +8,15 @@ | |||
8 | * (C) Copyright 2017 Jorge Ramirez-Ortiz <jorge.ramirez-ortiz@linaro.org> | 8 | * (C) Copyright 2017 Jorge Ramirez-Ortiz <jorge.ramirez-ortiz@linaro.org> |
9 | */ | 9 | */ |
10 | 10 | ||
11 | #include <dt-bindings/reset/ti-syscon.h> | ||
12 | |||
11 | &soc { | 13 | &soc { |
14 | rst: reset-controller@8a22000 { | ||
15 | compatible = "hisilicon,hi3798cv200-reset"; | ||
16 | reg = <0x8a22000 0x1000>; | ||
17 | #reset-cells = <3>; | ||
18 | }; | ||
19 | |||
12 | usb2: ehci@9890000 { | 20 | usb2: ehci@9890000 { |
13 | compatible = "generic-ehci"; | 21 | compatible = "generic-ehci"; |
14 | reg = <0x9890000 0x100>; | 22 | reg = <0x9890000 0x100>; |
@@ -16,13 +24,13 @@ | |||
16 | }; | 24 | }; |
17 | }; | 25 | }; |
18 | 26 | ||
19 | &uart0 { | 27 | &gmac1 { |
20 | status = "disabled"; | 28 | resets = <&rst 0xcc 9 ASSERT_SET>, |
29 | <&rst 0xcc 11 ASSERT_SET>, | ||
30 | <&rst 0xcc 13 DEASSERT_SET>; | ||
21 | }; | 31 | }; |
22 | 32 | ||
23 | /{ | 33 | &uart0 { |
24 | chosen { | 34 | clock = <75000000>; |
25 | stdout-path = ""; | 35 | status = "okay"; |
26 | }; | ||
27 | }; | 36 | }; |
28 | |||