diff options
Diffstat (limited to 'arch/arm/dts/imx7s.dtsi')
-rw-r--r-- | arch/arm/dts/imx7s.dtsi | 22 |
1 files changed, 18 insertions, 4 deletions
diff --git a/arch/arm/dts/imx7s.dtsi b/arch/arm/dts/imx7s.dtsi index 4d42335c0d..5067b9f7e7 100644 --- a/arch/arm/dts/imx7s.dtsi +++ b/arch/arm/dts/imx7s.dtsi | |||
@@ -82,10 +82,11 @@ | |||
82 | serial4 = &uart5; | 82 | serial4 = &uart5; |
83 | serial5 = &uart6; | 83 | serial5 = &uart6; |
84 | serial6 = &uart7; | 84 | serial6 = &uart7; |
85 | spi0 = &ecspi1; | 85 | spi0 = &qspi1; |
86 | spi1 = &ecspi2; | 86 | spi1 = &ecspi1; |
87 | spi2 = &ecspi3; | 87 | spi2 = &ecspi2; |
88 | spi3 = &ecspi4; | 88 | spi3 = &ecspi3; |
89 | spi4 = &ecspi4; | ||
89 | }; | 90 | }; |
90 | 91 | ||
91 | cpus { | 92 | cpus { |
@@ -1072,6 +1073,19 @@ | |||
1072 | status = "disabled"; | 1073 | status = "disabled"; |
1073 | }; | 1074 | }; |
1074 | 1075 | ||
1076 | qspi1: qspi@30bb0000 { | ||
1077 | #address-cells = <1>; | ||
1078 | #size-cells = <0>; | ||
1079 | compatible = "fsl,imx7d-qspi"; | ||
1080 | reg = <0x30bb0000 0x10000>, <0x60000000 0x10000000>; | ||
1081 | reg-names = "QuadSPI", "QuadSPI-memory"; | ||
1082 | interrupts = <GIC_SPI 107 IRQ_TYPE_LEVEL_HIGH>; | ||
1083 | clocks = <&clks IMX7D_QSPI_ROOT_CLK>, | ||
1084 | <&clks IMX7D_QSPI_ROOT_CLK>; | ||
1085 | clock-names = "qspi_en", "qspi"; | ||
1086 | status = "disabled"; | ||
1087 | }; | ||
1088 | |||
1075 | sdma: sdma@30bd0000 { | 1089 | sdma: sdma@30bd0000 { |
1076 | compatible = "fsl,imx7d-sdma", "fsl,imx35-sdma"; | 1090 | compatible = "fsl,imx7d-sdma", "fsl,imx35-sdma"; |
1077 | reg = <0x30bd0000 0x10000>; | 1091 | reg = <0x30bd0000 0x10000>; |