diff options
Diffstat (limited to 'arch/arm/dts/omap3.dtsi')
-rw-r--r-- | arch/arm/dts/omap3.dtsi | 20 |
1 files changed, 3 insertions, 17 deletions
diff --git a/arch/arm/dts/omap3.dtsi b/arch/arm/dts/omap3.dtsi index 56c94729bb..4043ecb380 100644 --- a/arch/arm/dts/omap3.dtsi +++ b/arch/arm/dts/omap3.dtsi | |||
@@ -215,6 +215,7 @@ | |||
215 | #dma-cells = <1>; | 215 | #dma-cells = <1>; |
216 | dma-channels = <32>; | 216 | dma-channels = <32>; |
217 | dma-requests = <96>; | 217 | dma-requests = <96>; |
218 | ti,hwmods = "dma"; | ||
218 | }; | 219 | }; |
219 | 220 | ||
220 | gpio1: gpio@48310000 { | 221 | gpio1: gpio@48310000 { |
@@ -287,7 +288,6 @@ | |||
287 | uart1: serial@4806a000 { | 288 | uart1: serial@4806a000 { |
288 | compatible = "ti,omap3-uart"; | 289 | compatible = "ti,omap3-uart"; |
289 | reg = <0x4806a000 0x2000>; | 290 | reg = <0x4806a000 0x2000>; |
290 | reg-shift = <2>; | ||
291 | interrupts-extended = <&intc 72>; | 291 | interrupts-extended = <&intc 72>; |
292 | dmas = <&sdma 49 &sdma 50>; | 292 | dmas = <&sdma 49 &sdma 50>; |
293 | dma-names = "tx", "rx"; | 293 | dma-names = "tx", "rx"; |
@@ -298,7 +298,6 @@ | |||
298 | uart2: serial@4806c000 { | 298 | uart2: serial@4806c000 { |
299 | compatible = "ti,omap3-uart"; | 299 | compatible = "ti,omap3-uart"; |
300 | reg = <0x4806c000 0x400>; | 300 | reg = <0x4806c000 0x400>; |
301 | reg-shift = <2>; | ||
302 | interrupts-extended = <&intc 73>; | 301 | interrupts-extended = <&intc 73>; |
303 | dmas = <&sdma 51 &sdma 52>; | 302 | dmas = <&sdma 51 &sdma 52>; |
304 | dma-names = "tx", "rx"; | 303 | dma-names = "tx", "rx"; |
@@ -309,7 +308,6 @@ | |||
309 | uart3: serial@49020000 { | 308 | uart3: serial@49020000 { |
310 | compatible = "ti,omap3-uart"; | 309 | compatible = "ti,omap3-uart"; |
311 | reg = <0x49020000 0x400>; | 310 | reg = <0x49020000 0x400>; |
312 | reg-shift = <2>; | ||
313 | interrupts-extended = <&intc 74>; | 311 | interrupts-extended = <&intc 74>; |
314 | dmas = <&sdma 53 &sdma 54>; | 312 | dmas = <&sdma 53 &sdma 54>; |
315 | dma-names = "tx", "rx"; | 313 | dma-names = "tx", "rx"; |
@@ -559,6 +557,7 @@ | |||
559 | dma-names = "tx", "rx"; | 557 | dma-names = "tx", "rx"; |
560 | clocks = <&mcbsp4_fck>; | 558 | clocks = <&mcbsp4_fck>; |
561 | clock-names = "fck"; | 559 | clock-names = "fck"; |
560 | #sound-dai-cells = <0>; | ||
562 | status = "disabled"; | 561 | status = "disabled"; |
563 | }; | 562 | }; |
564 | 563 | ||
@@ -589,20 +588,6 @@ | |||
589 | dma-names = "rx"; | 588 | dma-names = "rx"; |
590 | }; | 589 | }; |
591 | 590 | ||
592 | smartreflex_core: smartreflex@480cb000 { | ||
593 | compatible = "ti,omap3-smartreflex-core"; | ||
594 | ti,hwmods = "smartreflex_core"; | ||
595 | reg = <0x480cb000 0x400>; | ||
596 | interrupts = <19>; | ||
597 | }; | ||
598 | |||
599 | smartreflex_mpu_iva: smartreflex@480c9000 { | ||
600 | compatible = "ti,omap3-smartreflex-iva"; | ||
601 | ti,hwmods = "smartreflex_mpu_iva"; | ||
602 | reg = <0x480c9000 0x400>; | ||
603 | interrupts = <18>; | ||
604 | }; | ||
605 | |||
606 | timer1: timer@48318000 { | 591 | timer1: timer@48318000 { |
607 | compatible = "ti,omap3430-timer"; | 592 | compatible = "ti,omap3430-timer"; |
608 | reg = <0x48318000 0x400>; | 593 | reg = <0x48318000 0x400>; |
@@ -717,6 +702,7 @@ | |||
717 | compatible = "ti,ohci-omap3"; | 702 | compatible = "ti,ohci-omap3"; |
718 | reg = <0x48064400 0x400>; | 703 | reg = <0x48064400 0x400>; |
719 | interrupts = <76>; | 704 | interrupts = <76>; |
705 | remote-wakeup-connected; | ||
720 | }; | 706 | }; |
721 | 707 | ||
722 | usbhsehci: ehci@48064800 { | 708 | usbhsehci: ehci@48064800 { |