diff options
Diffstat (limited to 'arch/arm/dts/socfpga_cyclone5_is1.dts')
-rw-r--r-- | arch/arm/dts/socfpga_cyclone5_is1.dts | 24 |
1 files changed, 17 insertions, 7 deletions
diff --git a/arch/arm/dts/socfpga_cyclone5_is1.dts b/arch/arm/dts/socfpga_cyclone5_is1.dts index aa1ce2c3e2..a769498791 100644 --- a/arch/arm/dts/socfpga_cyclone5_is1.dts +++ b/arch/arm/dts/socfpga_cyclone5_is1.dts | |||
@@ -4,6 +4,7 @@ | |||
4 | */ | 4 | */ |
5 | 5 | ||
6 | #include "socfpga_cyclone5.dtsi" | 6 | #include "socfpga_cyclone5.dtsi" |
7 | #include "socfpga-common-u-boot.dtsi" | ||
7 | 8 | ||
8 | / { | 9 | / { |
9 | model = "SoCFPGA Cyclone V IS1"; | 10 | model = "SoCFPGA Cyclone V IS1"; |
@@ -11,6 +12,7 @@ | |||
11 | 12 | ||
12 | chosen { | 13 | chosen { |
13 | bootargs = "console=ttyS0,115200"; | 14 | bootargs = "console=ttyS0,115200"; |
15 | stdout-path = "serial0:115200n8"; | ||
14 | }; | 16 | }; |
15 | 17 | ||
16 | memory { | 18 | memory { |
@@ -30,10 +32,6 @@ | |||
30 | regulator-min-microvolt = <3300000>; | 32 | regulator-min-microvolt = <3300000>; |
31 | regulator-max-microvolt = <3300000>; | 33 | regulator-max-microvolt = <3300000>; |
32 | }; | 34 | }; |
33 | |||
34 | soc { | ||
35 | u-boot,dm-pre-reloc; | ||
36 | }; | ||
37 | }; | 35 | }; |
38 | 36 | ||
39 | &gmac1 { | 37 | &gmac1 { |
@@ -45,15 +43,19 @@ | |||
45 | rxd2-skew-ps = <0>; | 43 | rxd2-skew-ps = <0>; |
46 | rxd3-skew-ps = <0>; | 44 | rxd3-skew-ps = <0>; |
47 | txen-skew-ps = <0>; | 45 | txen-skew-ps = <0>; |
48 | txc-skew-ps = <2600>; | 46 | txc-skew-ps = <1560>; |
49 | rxdv-skew-ps = <0>; | 47 | rxdv-skew-ps = <0>; |
50 | rxc-skew-ps = <2000>; | 48 | rxc-skew-ps = <1200>; |
51 | }; | 49 | }; |
52 | 50 | ||
53 | &gpio1 { | 51 | &gpio1 { |
54 | status = "okay"; | 52 | status = "okay"; |
55 | }; | 53 | }; |
56 | 54 | ||
55 | &porta { | ||
56 | bank-name = "porta"; | ||
57 | }; | ||
58 | |||
57 | &i2c0 { | 59 | &i2c0 { |
58 | status = "okay"; | 60 | status = "okay"; |
59 | 61 | ||
@@ -86,7 +88,7 @@ | |||
86 | u-boot,dm-pre-reloc; | 88 | u-boot,dm-pre-reloc; |
87 | #address-cells = <1>; | 89 | #address-cells = <1>; |
88 | #size-cells = <1>; | 90 | #size-cells = <1>; |
89 | compatible = "n25q00", "spi-flash"; | 91 | compatible = "n25q00", "jedec,spi-nor"; |
90 | reg = <0>; /* chip select */ | 92 | reg = <0>; /* chip select */ |
91 | spi-max-frequency = <100000000>; | 93 | spi-max-frequency = <100000000>; |
92 | m25p,fast-read; | 94 | m25p,fast-read; |
@@ -102,3 +104,11 @@ | |||
102 | &usb1 { | 104 | &usb1 { |
103 | status = "okay"; | 105 | status = "okay"; |
104 | }; | 106 | }; |
107 | |||
108 | &uart0 { | ||
109 | u-boot,dm-pre-reloc; | ||
110 | }; | ||
111 | |||
112 | &watchdog0 { | ||
113 | status = "disabled"; | ||
114 | }; | ||