aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
Diffstat (limited to 'arch/arm/dts/sun5i-a13-empire-electronix-d709.dts')
-rw-r--r--arch/arm/dts/sun5i-a13-empire-electronix-d709.dts29
1 files changed, 10 insertions, 19 deletions
diff --git a/arch/arm/dts/sun5i-a13-empire-electronix-d709.dts b/arch/arm/dts/sun5i-a13-empire-electronix-d709.dts
index 6efbba6d40..378214d831 100644
--- a/arch/arm/dts/sun5i-a13-empire-electronix-d709.dts
+++ b/arch/arm/dts/sun5i-a13-empire-electronix-d709.dts
@@ -46,7 +46,6 @@
46#include <dt-bindings/gpio/gpio.h> 46#include <dt-bindings/gpio/gpio.h>
47#include <dt-bindings/input/input.h> 47#include <dt-bindings/input/input.h>
48#include <dt-bindings/interrupt-controller/irq.h> 48#include <dt-bindings/interrupt-controller/irq.h>
49#include <dt-bindings/pinctrl/sun4i-a10.h>
50#include <dt-bindings/pwm/pwm.h> 49#include <dt-bindings/pwm/pwm.h>
51 50
52/ { 51/ {
@@ -126,8 +125,7 @@
126 pinctrl-0 = <&mmc0_pins_a>, <&mmc0_cd_pin_d709>; 125 pinctrl-0 = <&mmc0_pins_a>, <&mmc0_cd_pin_d709>;
127 vmmc-supply = <&reg_vcc3v3>; 126 vmmc-supply = <&reg_vcc3v3>;
128 bus-width = <4>; 127 bus-width = <4>;
129 cd-gpios = <&pio 6 0 GPIO_ACTIVE_HIGH>; /* PG0 */ 128 cd-gpios = <&pio 6 0 GPIO_ACTIVE_LOW>; /* PG0 */
130 cd-inverted;
131 status = "okay"; 129 status = "okay";
132}; 130};
133 131
@@ -137,24 +135,21 @@
137 135
138&pio { 136&pio {
139 mmc0_cd_pin_d709: mmc0_cd_pin@0 { 137 mmc0_cd_pin_d709: mmc0_cd_pin@0 {
140 allwinner,pins = "PG0"; 138 pins = "PG0";
141 allwinner,function = "gpio_in"; 139 function = "gpio_in";
142 allwinner,drive = <SUN4I_PINCTRL_10_MA>; 140 bias-pull-up;
143 allwinner,pull = <SUN4I_PINCTRL_PULL_UP>;
144 }; 141 };
145 142
146 usb0_vbus_detect_pin: usb0_vbus_detect_pin@0 { 143 usb0_vbus_detect_pin: usb0_vbus_detect_pin@0 {
147 allwinner,pins = "PG1"; 144 pins = "PG1";
148 allwinner,function = "gpio_in"; 145 function = "gpio_in";
149 allwinner,drive = <SUN4I_PINCTRL_10_MA>; 146 bias-pull-down;
150 allwinner,pull = <SUN4I_PINCTRL_PULL_DOWN>;
151 }; 147 };
152 148
153 usb0_id_detect_pin: usb0_id_detect_pin@0 { 149 usb0_id_detect_pin: usb0_id_detect_pin@0 {
154 allwinner,pins = "PG2"; 150 pins = "PG2";
155 allwinner,function = "gpio_in"; 151 function = "gpio_in";
156 allwinner,drive = <SUN4I_PINCTRL_10_MA>; 152 bias-pull-up;
157 allwinner,pull = <SUN4I_PINCTRL_PULL_UP>;
158 }; 153 };
159}; 154};
160 155
@@ -211,10 +206,6 @@
211 status = "okay"; 206 status = "okay";
212}; 207};
213 208
214&usb0_vbus_pin_a {
215 allwinner,pins = "PG12";
216};
217
218&usbphy { 209&usbphy {
219 pinctrl-names = "default"; 210 pinctrl-names = "default";
220 pinctrl-0 = <&usb0_id_detect_pin>, <&usb0_vbus_detect_pin>; 211 pinctrl-0 = <&usb0_id_detect_pin>, <&usb0_vbus_detect_pin>;