diff options
Diffstat (limited to 'arch/arm/include/asm/arch-lpc32xx/config.h')
-rw-r--r-- | arch/arm/include/asm/arch-lpc32xx/config.h | 6 |
1 files changed, 0 insertions, 6 deletions
diff --git a/arch/arm/include/asm/arch-lpc32xx/config.h b/arch/arm/include/asm/arch-lpc32xx/config.h index de4b3cd34a..471a336f13 100644 --- a/arch/arm/include/asm/arch-lpc32xx/config.h +++ b/arch/arm/include/asm/arch-lpc32xx/config.h | |||
@@ -12,8 +12,6 @@ | |||
12 | /* Basic CPU architecture */ | 12 | /* Basic CPU architecture */ |
13 | #define CONFIG_ARCH_CPU_INIT | 13 | #define CONFIG_ARCH_CPU_INIT |
14 | 14 | ||
15 | #define CONFIG_NR_DRAM_BANKS_MAX 2 | ||
16 | |||
17 | /* UART configuration */ | 15 | /* UART configuration */ |
18 | #if (CONFIG_SYS_LPC32XX_UART == 1) || (CONFIG_SYS_LPC32XX_UART == 2) || \ | 16 | #if (CONFIG_SYS_LPC32XX_UART == 1) || (CONFIG_SYS_LPC32XX_UART == 2) || \ |
19 | (CONFIG_SYS_LPC32XX_UART == 7) | 17 | (CONFIG_SYS_LPC32XX_UART == 7) |
@@ -62,10 +60,6 @@ | |||
62 | #endif /* CONFIG_NAND_LPC32XX_SLC */ | 60 | #endif /* CONFIG_NAND_LPC32XX_SLC */ |
63 | 61 | ||
64 | /* NOR Flash */ | 62 | /* NOR Flash */ |
65 | #if defined(CONFIG_SYS_FLASH_CFI) | ||
66 | #define CONFIG_FLASH_CFI_DRIVER | ||
67 | #define CONFIG_SYS_FLASH_PROTECTION | ||
68 | #endif | ||
69 | 63 | ||
70 | /* USB OHCI */ | 64 | /* USB OHCI */ |
71 | #if defined(CONFIG_USB_OHCI_LPC32XX) | 65 | #if defined(CONFIG_USB_OHCI_LPC32XX) |