diff options
Diffstat (limited to 'arch/arm/include/asm/arch-mx6/mx6ull_pins.h')
-rw-r--r-- | arch/arm/include/asm/arch-mx6/mx6ull_pins.h | 2 |
1 files changed, 1 insertions, 1 deletions
diff --git a/arch/arm/include/asm/arch-mx6/mx6ull_pins.h b/arch/arm/include/asm/arch-mx6/mx6ull_pins.h index 64cbb0e247..de4a1abc27 100644 --- a/arch/arm/include/asm/arch-mx6/mx6ull_pins.h +++ b/arch/arm/include/asm/arch-mx6/mx6ull_pins.h | |||
@@ -332,7 +332,7 @@ enum { | |||
332 | MX6_PAD_UART5_TX_DATA__CSI_DATA14 = IOMUX_PAD(0x0348, 0x00BC, 3, 0x04FC, 0, 0), | 332 | MX6_PAD_UART5_TX_DATA__CSI_DATA14 = IOMUX_PAD(0x0348, 0x00BC, 3, 0x04FC, 0, 0), |
333 | MX6_PAD_UART5_TX_DATA__CSU_CSU_ALARM_AUT00 = IOMUX_PAD(0x0348, 0x00BC, 4, 0x0000, 0, 0), | 333 | MX6_PAD_UART5_TX_DATA__CSU_CSU_ALARM_AUT00 = IOMUX_PAD(0x0348, 0x00BC, 4, 0x0000, 0, 0), |
334 | 334 | ||
335 | MX6_PAD_UART5_RX_DATA__UART5_DCE_RX = IOMUX_PAD(0x034C, 0x00C0, 0, 0x0644, 5, 0), | 335 | MX6_PAD_UART5_RX_DATA__UART5_DCE_RX = IOMUX_PAD(0x034C, 0x00C0, 0, 0x0644, 7, 0), |
336 | 336 | ||
337 | MX6_PAD_UART5_RX_DATA__UART5_DTE_TX = IOMUX_PAD(0x034C, 0x00C0, 0, 0x0000, 0, 0), | 337 | MX6_PAD_UART5_RX_DATA__UART5_DTE_TX = IOMUX_PAD(0x034C, 0x00C0, 0, 0x0000, 0, 0), |
338 | MX6_PAD_UART5_RX_DATA__ENET2_COL = IOMUX_PAD(0x034C, 0x00C0, 1, 0x0000, 0, 0), | 338 | MX6_PAD_UART5_RX_DATA__ENET2_COL = IOMUX_PAD(0x034C, 0x00C0, 1, 0x0000, 0, 0), |