diff options
Diffstat (limited to 'arch/arm/include/asm/arch-rockchip/clock.h')
-rw-r--r-- | arch/arm/include/asm/arch-rockchip/clock.h | 6 |
1 files changed, 6 insertions, 0 deletions
diff --git a/arch/arm/include/asm/arch-rockchip/clock.h b/arch/arm/include/asm/arch-rockchip/clock.h index 1d5b3a07d0..0eb19ca86f 100644 --- a/arch/arm/include/asm/arch-rockchip/clock.h +++ b/arch/arm/include/asm/arch-rockchip/clock.h | |||
@@ -43,6 +43,12 @@ struct sysreset_reg { | |||
43 | unsigned int glb_srst_snd_value; | 43 | unsigned int glb_srst_snd_value; |
44 | }; | 44 | }; |
45 | 45 | ||
46 | struct softreset_reg { | ||
47 | void __iomem *base; | ||
48 | unsigned int sf_reset_offset; | ||
49 | unsigned int sf_reset_num; | ||
50 | }; | ||
51 | |||
46 | /** | 52 | /** |
47 | * clk_get_divisor() - Calculate the required clock divisior | 53 | * clk_get_divisor() - Calculate the required clock divisior |
48 | * | 54 | * |