diff options
Diffstat (limited to 'arch/arm/include/asm/arch-tegra124/flow.h')
-rw-r--r-- | arch/arm/include/asm/arch-tegra124/flow.h | 10 |
1 files changed, 4 insertions, 6 deletions
diff --git a/arch/arm/include/asm/arch-tegra124/flow.h b/arch/arm/include/asm/arch-tegra124/flow.h index a54425692b..62947bf99c 100644 --- a/arch/arm/include/asm/arch-tegra124/flow.h +++ b/arch/arm/include/asm/arch-tegra124/flow.h | |||
@@ -29,7 +29,7 @@ struct flow_ctlr { | |||
29 | u32 flow_dbg_cnt0; /* offset 0x48 */ | 29 | u32 flow_dbg_cnt0; /* offset 0x48 */ |
30 | u32 flow_dbg_cnt1; /* offset 0x4c */ | 30 | u32 flow_dbg_cnt1; /* offset 0x4c */ |
31 | u32 flow_dbg_qual; /* offset 0x50 */ | 31 | u32 flow_dbg_qual; /* offset 0x50 */ |
32 | u32 flow_ctlr_spare; /* offset 0x54 */ | 32 | u32 flow_ctrl_spare; /* offset 0x54 */ |
33 | u32 ram_repair_cluster1;/* offset 0x58 */ | 33 | u32 ram_repair_cluster1;/* offset 0x58 */ |
34 | }; | 34 | }; |
35 | 35 | ||
@@ -48,10 +48,8 @@ struct flow_ctlr { | |||
48 | #define CSR_WAIT_WFI_SHIFT 8 | 48 | #define CSR_WAIT_WFI_SHIFT 8 |
49 | #define CSR_PWR_OFF_STS (1 << 16) | 49 | #define CSR_PWR_OFF_STS (1 << 16) |
50 | 50 | ||
51 | /* RAM_REPAIR, 0x40, 0x58 */ | 51 | #define RAM_REPAIR_REQ BIT(0) |
52 | enum { | 52 | #define RAM_REPAIR_STS BIT(1) |
53 | RAM_REPAIR_REQ = 0x1 << 0, | 53 | #define RAM_REPAIR_BYPASS_EN BIT(2) |
54 | RAM_REPAIR_STS = 0x1 << 1, | ||
55 | }; | ||
56 | 54 | ||
57 | #endif /* _TEGRA124_FLOW_H_ */ | 55 | #endif /* _TEGRA124_FLOW_H_ */ |