diff options
Diffstat (limited to 'arch/arm/include/asm/armv7m.h')
-rw-r--r-- | arch/arm/include/asm/armv7m.h | 5 |
1 files changed, 0 insertions, 5 deletions
diff --git a/arch/arm/include/asm/armv7m.h b/arch/arm/include/asm/armv7m.h index 278f302cdb..ad67b4fa34 100644 --- a/arch/arm/include/asm/armv7m.h +++ b/arch/arm/include/asm/armv7m.h | |||
@@ -10,11 +10,6 @@ | |||
10 | #ifndef ARMV7M_H | 10 | #ifndef ARMV7M_H |
11 | #define ARMV7M_H | 11 | #define ARMV7M_H |
12 | 12 | ||
13 | #if defined(__ASSEMBLY__) | ||
14 | .syntax unified | ||
15 | .thumb | ||
16 | #endif | ||
17 | |||
18 | /* armv7m fixed base addresses */ | 13 | /* armv7m fixed base addresses */ |
19 | #define V7M_SCS_BASE 0xE000E000 | 14 | #define V7M_SCS_BASE 0xE000E000 |
20 | #define V7M_NVIC_BASE (V7M_SCS_BASE + 0x0100) | 15 | #define V7M_NVIC_BASE (V7M_SCS_BASE + 0x0100) |