aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
Diffstat (limited to 'arch/arm/include/asm/mach-imx/sys_proto.h')
-rw-r--r--arch/arm/include/asm/mach-imx/sys_proto.h11
1 files changed, 9 insertions, 2 deletions
diff --git a/arch/arm/include/asm/mach-imx/sys_proto.h b/arch/arm/include/asm/mach-imx/sys_proto.h
index d1d6cbc462..4925dd7894 100644
--- a/arch/arm/include/asm/mach-imx/sys_proto.h
+++ b/arch/arm/include/asm/mach-imx/sys_proto.h
@@ -26,7 +26,8 @@
26 26
27#define is_mx6() (is_soc_type(MXC_SOC_MX6)) 27#define is_mx6() (is_soc_type(MXC_SOC_MX6))
28#define is_mx7() (is_soc_type(MXC_SOC_MX7)) 28#define is_mx7() (is_soc_type(MXC_SOC_MX7))
29#define is_mx8m() (is_soc_type(MXC_SOC_MX8M)) 29#define is_imx8m() (is_soc_type(MXC_SOC_IMX8M))
30#define is_imx8() (is_soc_type(MXC_SOC_IMX8))
30 31
31#define is_mx6dqp() (is_cpu_type(MXC_CPU_MX6QP) || is_cpu_type(MXC_CPU_MX6DP)) 32#define is_mx6dqp() (is_cpu_type(MXC_CPU_MX6QP) || is_cpu_type(MXC_CPU_MX6DP))
32#define is_mx6dq() (is_cpu_type(MXC_CPU_MX6Q) || is_cpu_type(MXC_CPU_MX6D)) 33#define is_mx6dq() (is_cpu_type(MXC_CPU_MX6Q) || is_cpu_type(MXC_CPU_MX6D))
@@ -41,6 +42,9 @@
41 42
42#define is_mx7ulp() (is_cpu_type(MXC_CPU_MX7ULP)) 43#define is_mx7ulp() (is_cpu_type(MXC_CPU_MX7ULP))
43 44
45#define is_imx8mq() (is_cpu_type(MXC_CPU_IMX8MQ))
46#define is_imx8qxp() (is_cpu_type(MXC_CPU_IMX8QXP))
47
44#ifdef CONFIG_MX6 48#ifdef CONFIG_MX6
45#define IMX6_SRC_GPR10_BMODE BIT(28) 49#define IMX6_SRC_GPR10_BMODE BIT(28)
46 50
@@ -63,8 +67,8 @@ enum imx6_bmode_serial_rom {
63}; 67};
64 68
65enum imx6_bmode_emi { 69enum imx6_bmode_emi {
66 IMX6_BMODE_ONENAND,
67 IMX6_BMODE_NOR, 70 IMX6_BMODE_NOR,
71 IMX6_BMODE_ONENAND,
68}; 72};
69 73
70enum imx6_bmode { 74enum imx6_bmode {
@@ -130,4 +134,7 @@ int mxs_wait_mask_clr(struct mxs_register_32 *reg, u32 mask, u32 timeout);
130 134
131unsigned long call_imx_sip(unsigned long id, unsigned long reg0, 135unsigned long call_imx_sip(unsigned long id, unsigned long reg0,
132 unsigned long reg1, unsigned long reg2); 136 unsigned long reg1, unsigned long reg2);
137unsigned long call_imx_sip_ret2(unsigned long id, unsigned long reg0,
138 unsigned long *reg1, unsigned long reg2,
139 unsigned long reg3);
133#endif 140#endif