diff options
Diffstat (limited to 'arch/arm/mach-imx/mx7/Kconfig')
-rw-r--r-- | arch/arm/mach-imx/mx7/Kconfig | 25 |
1 files changed, 15 insertions, 10 deletions
diff --git a/arch/arm/mach-imx/mx7/Kconfig b/arch/arm/mach-imx/mx7/Kconfig index 2a3db860bb..232f33285d 100644 --- a/arch/arm/mach-imx/mx7/Kconfig +++ b/arch/arm/mach-imx/mx7/Kconfig | |||
@@ -2,19 +2,19 @@ if ARCH_MX7 | |||
2 | 2 | ||
3 | config MX7 | 3 | config MX7 |
4 | bool | 4 | bool |
5 | default y | ||
6 | select ARCH_SUPPORT_PSCI | ||
7 | select CPU_V7_HAS_NONSEC | ||
8 | select CPU_V7_HAS_VIRT | ||
5 | select ROM_UNIFIED_SECTIONS | 9 | select ROM_UNIFIED_SECTIONS |
6 | select SYSCOUNTER_TIMER | 10 | select SYSCOUNTER_TIMER |
7 | select CPU_V7_HAS_VIRT | ||
8 | select CPU_V7_HAS_NONSEC | ||
9 | select ARCH_SUPPORT_PSCI | ||
10 | imply CMD_FUSE | 11 | imply CMD_FUSE |
11 | default y | ||
12 | 12 | ||
13 | config MX7D | 13 | config MX7D |
14 | bool | ||
14 | select HAS_CAAM | 15 | select HAS_CAAM |
15 | select ROM_UNIFIED_SECTIONS | 16 | select ROM_UNIFIED_SECTIONS |
16 | imply CMD_FUSE | 17 | imply CMD_FUSE |
17 | bool | ||
18 | 18 | ||
19 | choice | 19 | choice |
20 | prompt "MX7 board select" | 20 | prompt "MX7 board select" |
@@ -22,38 +22,43 @@ choice | |||
22 | 22 | ||
23 | config TARGET_CL_SOM_IMX7 | 23 | config TARGET_CL_SOM_IMX7 |
24 | bool "CL-SOM-iMX7" | 24 | bool "CL-SOM-iMX7" |
25 | select MX7D | ||
26 | select DM | 25 | select DM |
27 | select DM_THERMAL | 26 | select DM_THERMAL |
27 | select MX7D | ||
28 | select SUPPORT_SPL | 28 | select SUPPORT_SPL |
29 | imply CMD_DM | ||
29 | 30 | ||
30 | config TARGET_MX7DSABRESD | 31 | config TARGET_MX7DSABRESD |
31 | bool "mx7dsabresd" | 32 | bool "mx7dsabresd" |
32 | select BOARD_LATE_INIT | 33 | select BOARD_LATE_INIT |
33 | select MX7D | ||
34 | select DM | 34 | select DM |
35 | select DM_THERMAL | 35 | select DM_THERMAL |
36 | select MX7D | ||
37 | imply CMD_DM | ||
36 | 38 | ||
37 | config TARGET_PICO_IMX7D | 39 | config TARGET_PICO_IMX7D |
38 | bool "pico-imx7d" | 40 | bool "pico-imx7d" |
39 | select BOARD_LATE_INIT | 41 | select BOARD_LATE_INIT |
40 | select MX7D | ||
41 | select DM | 42 | select DM |
42 | select DM_THERMAL | 43 | select DM_THERMAL |
44 | select MX7D | ||
45 | select SUPPORT_SPL | ||
46 | imply CMD_DM | ||
43 | 47 | ||
44 | config TARGET_WARP7 | 48 | config TARGET_WARP7 |
45 | bool "warp7" | 49 | bool "warp7" |
46 | select BOARD_LATE_INIT | 50 | select BOARD_LATE_INIT |
47 | select MX7D | ||
48 | select DM | 51 | select DM |
49 | select DM_THERMAL | 52 | select DM_THERMAL |
53 | select MX7D | ||
54 | imply CMD_DM | ||
50 | 55 | ||
51 | config TARGET_COLIBRI_IMX7 | 56 | config TARGET_COLIBRI_IMX7 |
52 | bool "Support Colibri iMX7S/iMX7D modules" | 57 | bool "Support Colibri iMX7S/iMX7D modules" |
53 | select BOARD_LATE_INIT | ||
54 | select DM | 58 | select DM |
55 | select DM_SERIAL | 59 | select DM_SERIAL |
56 | select DM_THERMAL | 60 | select DM_THERMAL |
61 | imply CMD_DM | ||
57 | 62 | ||
58 | endchoice | 63 | endchoice |
59 | 64 | ||