diff options
Diffstat (limited to 'arch/arm/mach-k3/include/mach/am6_spl.h')
-rw-r--r-- | arch/arm/mach-k3/include/mach/am6_spl.h | 36 |
1 files changed, 36 insertions, 0 deletions
diff --git a/arch/arm/mach-k3/include/mach/am6_spl.h b/arch/arm/mach-k3/include/mach/am6_spl.h new file mode 100644 index 0000000000..e97d8143c6 --- /dev/null +++ b/arch/arm/mach-k3/include/mach/am6_spl.h | |||
@@ -0,0 +1,36 @@ | |||
1 | /* SPDX-License-Identifier: GPL-2.0+ */ | ||
2 | /* | ||
3 | * Copyright (C) 2018 Texas Instruments Incorporated - http://www.ti.com/ | ||
4 | * Lokesh Vutla <lokeshvutla@ti.com> | ||
5 | */ | ||
6 | #ifndef _ASM_ARCH_AM6_SPL_H_ | ||
7 | #define _ASM_ARCH_AM6_SPL_H_ | ||
8 | |||
9 | #define BOOT_DEVICE_RAM 0x00 | ||
10 | #define BOOT_DEVICE_OSPI 0x01 | ||
11 | #define BOOT_DEVICE_QSPI 0x02 | ||
12 | #define BOOT_DEVICE_HYPERFLASH 0x03 | ||
13 | #define BOOT_DEVICE_SPI 0x04 | ||
14 | #define BOOT_DEVICE_I2C 0x05 | ||
15 | #define BOOT_DEVICE_MMC2 0x06 | ||
16 | #define BOOT_DEVICE_ETHERNET 0x07 | ||
17 | #define BOOT_DEVICE_USB 0x08 | ||
18 | #define BOOT_DEVICE_PCIE 0x09 | ||
19 | #define BOOT_DEVICE_UART 0x0a | ||
20 | #define BOOT_DEVICE_NAND 0x0c | ||
21 | #define BOOT_DEVICE_MMC1 0x0d | ||
22 | #define BOOT_DEVICE_MMC2_2 0x0e | ||
23 | |||
24 | #define BACKUP_BOOT_DEVICE_RAM 0x0 | ||
25 | #define BACKUP_BOOT_DEVICE_USB 0x1 | ||
26 | #define BACKUP_BOOT_DEVICE_UART 0x2 | ||
27 | #define BACKUP_BOOT_DEVICE_ETHERNET 0x3 | ||
28 | #define BACKUP_BOOT_DEVICE_MMC2 0x4 | ||
29 | #define BACKUP_BOOT_DEVICE_SPI 0x5 | ||
30 | #define BACKUP_BOOT_DEVICE_HYPERFLASH 0x6 | ||
31 | #define BACKUP_BOOT_DEVICE_I2C 0x7 | ||
32 | |||
33 | #define K3_PRIMARY_BOOTMODE 0x0 | ||
34 | #define K3_BACKUP_BOOTMODE 0x1 | ||
35 | |||
36 | #endif | ||